T-angle connector clamps / Aluminium / GN 194 / 2, with 4 Stainless Steel-clamping screws DIN 912

T-angle connector clamps / Aluminium / GN 194 / 2, with 4 Stainless Steel-clamping screws DIN 912
  • Volume Discount
The clamping bores of GN 194 T-angle connector clamps are not machined and specially designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively. The versions with square bores are also suitable for profile systems.
Bores and square bores of the same nominal size can be assembled in any combination. For instance, nominal size 20 has the following combination options: B20-B20, B20-V20, V20-B20 and V20-V20.

The standard clamping screws are socket cap screws DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
194-B20-B20-50-2-BL
194-B20-B20-50-2-SW
194-B20-V20-50-2-BL
194-B20-V20-50-2-SW
194-B25-B25-50-2-BL
194-B25-B25-50-2-SW
194-B25-V25-50-2-BL
194-B25-V25-50-2-SW
194-B30-B30-50-2-BL
194-B30-B30-50-2-SW
194-B30-B30-60-2-BL
194-B30-B30-60-2-SW
194-B30-V30-50-2-BL
194-B30-V30-50-2-SW
194-B30-V30-60-2-BL
194-B30-V30-60-2-SW
194-B32-B32-60-2-BL
194-B32-B32-60-2-SW
194-B35-B35-60-2-BL
194-B35-B35-60-2-SW
194-B35-V35-60-2-BL
194-B35-V35-60-2-SW
194-B40-B40-60-2-BL
194-B40-B40-60-2-SW
194-B40-B40-76-2-BL
194-B40-B40-76-2-SW
194-B40-V40-60-2-BL
194-B40-V40-60-2-SW
194-B40-V40-76-2-BL
194-B40-V40-76-2-SW
194-B42-B42-76-2-BL
194-B42-B42-76-2-SW
194-B45-B45-76-2-BL
194-B45-B45-76-2-SW
194-B45-V45-76-2-BL
194-B45-V45-76-2-SW
194-B48-B48-76-2-BL
194-B48-B48-76-2-SW
194-B50-B50-76-2-BL
194-B50-B50-76-2-SW
194-B50-V50-76-2-BL
194-B50-V50-76-2-SW
194-V20-B20-50-2-BL
194-V20-B20-50-2-SW
194-V20-V20-50-2-BL
194-V20-V20-50-2-SW
194-V25-B25-50-2-BL
194-V25-B25-50-2-SW
194-V25-V25-50-2-BL
194-V25-V25-50-2-SW
194-V30-B30-50-2-BL
194-V30-B30-50-2-SW
194-V30-B30-60-2-BL
194-V30-B30-60-2-SW
194-V30-V30-50-2-BL
194-V30-V30-50-2-SW
194-V30-V30-60-2-BL
194-V30-V30-60-2-SW
194-V35-B35-60-2-BL
194-V35-B35-60-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Bore d2 Clamping length k Square s1 Square s2 Finish Weight
(kg)

42.68 €

1 Available 7 Days B 20B 2050--BL, blank0.423

42.60 €

1 Available 7 Days B 20B 2050--SW, black, textured finish0.423

42.68 €

1 Available 7 Days B 20-50-V 20BL, blank0.423

42.80 €

1 Available 7 Days B 20-50-V 20SW, black, textured finish0.423

42.68 €

1 Available 7 Days B 25B 2550--BL, blank0.412

42.80 €

1 Available 7 Days B 25B 2550--SW, black, textured finish0.412

42.68 €

1 Available 7 Days B 25-50-V 25BL, blank0.395

42.80 €

1 Available 7 Days B 25-50-V 25SW, black, textured finish0.395

42.68 €

1 Available 7 Days B 30B 3050--BL, blank0.399

42.80 €

1 Available 7 Days B 30B 3050--SW, black, textured finish0.399

55.92 €

1 Available 7 Days B 30B 3060--BL, blank0.448

55.90 €

1 Available 7 Days B 30B 3060--SW, black, textured finish0.773

42.68 €

1 Available 7 Days B 30-50-V 30BL, blank0.342

42.80 €

1 Available 7 Days B 30-50-V 30SW, black, textured finish0.342

55.70 €

1 Available 7 Days B 30-60-V 30BL, blank0.760

55.90 €

1 Available 7 Days B 30-60-V 30SW, black, textured finish0.760

55.92 €

1 Available 7 Days B 32B 3260--BL, blank0.773

55.90 €

1 Available 7 Days B 32B 3260--SW, black, textured finish0.770

55.92 €

1 Available 7 Days B 35B 3560--BL, blank0.742

55.90 €

1 Available 7 Days B 35B 3560--SW, black, textured finish0.752

55.70 €

1 Available 7 Days B 35-60-V 35BL, blank0.583

55.90 €

1 Available 7 Days B 35-60-V 35SW, black, textured finish0.731

55.92 €

1 Available 7 Days B 40B 4060--BL, blank0.700

55.90 €

1 Available 7 Days B 40B 4060--SW, black, textured finish0.699

61.80 €

1 Available 7 Days B 40B 4076--BL, blank1.123

61.00 €

1 Available 7 Days B 40B 4076--SW, black, textured finish1.123

55.70 €

1 Available 7 Days B 40-60-V 40BL, blank0.680

55.90 €

1 Available 7 Days B 40-60-V 40SW, black, textured finish0.700

61.28 €

1 Available 7 Days B 40-76-V 40BL, blank1.110

61.00 €

1 Available 7 Days B 40-76-V 40SW, black, textured finish1.110

61.00 €

1 Available 7 Days B 42B 4276--BL, blank1.100

61.00 €

1 Available 7 Days B 42B 4276--SW, black, textured finish1.100

60.76 €

1 Available 7 Days B 45B 4576--BL, blank1.080

61.00 €

1 Available 7 Days B 45B 4576--SW, black, textured finish1.080

61.00 €

1 Available 7 Days B 45-76-V 45BL, blank1.065

61.26 €

1 Available 7 Days B 45-76-V 45SW, black, textured finish1.065

60.76 €

1 Available 7 Days B 48B 4876--BL, blank1.055

61.00 €

1 Available 7 Days B 48B 4876--SW, black, textured finish1.055

60.76 €

1 Available 7 Days B 50B 5076--BL, blank1.028

61.00 €

1 Available 7 Days B 50B 5076--SW, black, textured finish1.028

61.00 €

1 Available 7 Days B 50-76-V 50BL, blank1.015

61.00 €

1 Available 7 Days B 50-76-V 50SW, black, textured finish1.015

42.68 €

1 Available 7 Days -B 2050V 20-BL, blank0.436

42.60 €

1 Available 7 Days -B 2050V 20-SW, black, textured finish0.436

42.70 €

1 Available 7 Days --50V 20V 20BL, blank0.419

42.80 €

1 Available 7 Days --50V 20V 20SW, black, textured finish0.419

42.88 €

1 Available 7 Days -B 2550V 25-BL, blank0.417

42.80 €

1 Available 7 Days -B 2550V 25-SW, black, textured finish0.417

42.68 €

1 Available 7 Days --50V 25V 25BL, blank0.398

42.80 €

1 Available 7 Days --50V 25V 25SW, black, textured finish0.398

42.68 €

1 Available 7 Days -B 3050V 30-BL, blank0.397

42.80 €

1 Available 7 Days -B 3050V 30-SW, black, textured finish0.397

55.70 €

1 Available 7 Days -B 3060V 30-BL, blank0.580

55.90 €

1 Available 7 Days -B 3060V 30-SW, black, textured finish0.763

42.68 €

1 Available 7 Days --50V 30V 30BL, blank0.376

42.80 €

1 Available 7 Days --50V 30V 30SW, black, textured finish0.376

55.70 €

1 Available 7 Days --60V 30V 30BL, blank0.581

55.90 €

1 Available 7 Days --60V 30V 30SW, black, textured finish0.753

55.70 €

1 Available 7 Days -B 3560V 35-BL, blank0.559

55.90 €

1 Available 7 Days -B 3560V 35-SW, black, textured finish0.739

Loading...

Basic information

Identification No. 2, with 4 Stainless Steel-clamping screws DIN 912

Tech Support