T-angle linear actuator connectors, Stainless Steel

T-angle linear actuator connectors, Stainless Steel
  • Volume Discount
GN 191.1 Stainless Steel-T-angle linear actuator connectors are normally supplied mounted only in connection with a linear actuator and for function control.
By means of the clamping screw on the guide bore d1 the movement can either be set or the linear actuator connector can be clamped (after setting of final adjustment).
The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911.3 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

191.1-G18-B18-2-NI

Part Number
191.1-G18-B18-2-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

133.42 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Bore d1 G 18 Bore d2 B 18 Identification No. 2, with 2 Stainless Steel-clamping screws DIN 912
Material NI, Stainless Steel Weight(kg) 0.235

This page is T-angle linear actuator connectors, Stainless Steel, part number 191.1-G18-B18-2-NI.
You can find the detail information about specifications and dimensions on part number 191.1-G18-B18-2-NI.

Tech Support