Manufacturer part number: 3490-45-M8-16-ZB
Brand: GANTER
Price: 8.52 €
Delivery time: 3 Days
d2: M 8
d1: 45
Length of the bolth1: 16
Finish: ZB-blue, RAL 9005, textured finish
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3490-45-M8-16-ZB
This page is Threaded flanges for profile systems, part number 3490-45-M8-16-ZB.
You can find the detail information about specifications and dimensions on part number 3490-45-M8-16-ZB.
Configure
Basic Attributes
Type
d2
d1
Length of the bolth1
Finish
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3490-45-M6-16-SW |
3490-45-M6-16-ZB |
3490-45-M8-16-SW |
3490-60-M10-24-SW |
3490-60-M10-24-ZB |
3490-60-M12-24-SW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d2 | d1 | Length of the bolth1 | Finish |
---|---|---|---|---|---|---|---|---|
8.72 € | 1 | Available |
Same day
Stock | M 6 | 45 | 16 | SW-black, RAL 9005, textured finish | |
7.18 € | 1 | Available | 3 Days | M 6 | 45 | 16 | ZB-blue, RAL 9005, textured finish | |
10.10 € | 1 | Available | 7 Days | M 8 | 45 | 16 | SW-black, RAL 9005, textured finish | |
10.30 € | 1 | Available | 4 Days | M 10 | 60 | 24 | SW-black, RAL 9005, textured finish | |
8.48 € | 1 | Available | 3 Days | M 10 | 60 | 24 | ZB-blue, RAL 9005, textured finish | |
10.50 € | 1 | Available | 7 Days | M 12 | 60 | 24 | SW-black, RAL 9005, textured finish |