Threaded plugs with and without symbols, Aluminium, resistant up to 100°C, blank (741-19-G1/4-ES-1)

Threaded plugs with and without symbols, Aluminium, resistant up to 100°C, blank 741-19-G1/4-ES-1
  • Volume Discount

Product Details:

Manufacturer part number: 741-19-G1/4-ES-1

Brand: GANTER

Price: 7.94

Delivery time: 7 Days


Technical Data:

Outside diameter d1: 19

Inch thread d2: G 1/4

Fine thread d2: -

Type: ES- with DIN re,fill symbol, blank

Identification no.: 1- without vent drilling


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

741-19-G1/4-ES-1

Part Number
741-19-G1/4-ES-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d1 Inch thread d2 Fine thread d2 Type Identification no.

7.94 €

1 Available 7 Days 19G 1/4-ES- with DIN re,fill symbol, blank1- without vent drilling

Loading...

  1. 1

This page is Threaded plugs with and without symbols, Aluminium, resistant up to 100°C, blank, part number 741-19-G1/4-ES-1.
You can find the detail information about specifications and dimensions on part number 741-19-G1/4-ES-1.

Variation of this product

Part Number
741-19-G1/4-AS-1
741-19-G1/4-AS-2
741-19-G1/4-ES-2
741-19-G1/4-OS-1
741-19-G1/4-OS-2
741-19-M14X1,​5-AS-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter d1 Inch thread d2 Fine thread d2 Type Identification no.

7.94 €

1 Available 7 Days 19G 1/4-AS- with DIN drain symbol, blank1- without vent drilling

8.94 €

1 Available 7 Days 19G 1/4-AS- with DIN drain symbol, blank2- with vent drilling

8.94 €

1 Available 7 Days 19G 1/4-ES- with DIN re,fill symbol, blank2- with vent drilling

5.44 €

1 Available 7 Days 19G 1/4-OS-neutral, blank1- without vent drilling

6.44 €

1 Available 7 Days 19G 1/4-OS-neutral, blank2- with vent drilling

7.94 €

1 Available 7 Days 19-M 14 x 1,5AS- with DIN drain symbol, blank1- without vent drilling

Tech Support