Toggle clamp spindle assemblies with adjustable spring loaded thrust pad

Toggle clamp spindle assemblies with adjustable spring loaded thrust pad
  • Volume Discount
In order to pass the dead center point and / or compensate for work piece tolerances when using hand operated toggle clamps, an elastic thrust pad such as GN 708.1 can be used.
GN 804 toggle clamp spindle assemblies, which include Belleville spring washers, not only help to overcome workpiece tolerances, but also allow presetting of the required clamping force.
This adjustment can be made via the hex nut (A/F). The setting nut stroke is the distance by which the Belleville washers can be preloaded as shown on the above graph to give the required clamping force.
Hex jam nuts are included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
804-M5-45
804-M6-50
804-M8-70
804-M10-85
804-M12-106
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread diameter d1 Length l

12.98 €

1 Available 7 Days M 545

15.62 €

1 Available 7 Days M 650

18.58 €

1 Available 7 Days M 870

23.50 €

1 Available 7 Days M 1085

28.10 €

1 Available 7 Days M 12106

Loading...

  1. 1

Tech Support