Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bore d1 (mm) | Bore d2 | Clamping length k | Finish | Type | |
---|---|---|---|---|---|---|---|---|---|
20.00 € | 1 | Available | 7 Days | - | 8 | 16 | ELS, anodized black | W, with bolt | |
18.22 € | 1 | Available | 7 Days | - | 8 | 16 | MT, matte, tumbled finish | W, with bolt | |
21.86 € | 1 | Available | 7 Days | - | 10 | 20 | ELS, anodized black | W, with bolt | |
19.82 € | 1 | Available | 7 Days | - | 10 | 20 | MT, matte, tumbled finish | W, with bolt | |
22.34 € | 1 | Available | 7 Days | - | 12 | 20 | ELS, anodized black | W, with bolt | |
20.32 € | 1 | Available | 7 Days | - | 12 | 20 | MT, matte, tumbled finish | W, with bolt | |
24.80 € | 1 | Available | 7 Days | - | 15 | 25 | ELS, anodized black | W, with bolt | |
22.72 € | 1 | Available | 7 Days | - | 15 | 25 | MT, matte, tumbled finish | W, with bolt | |
25.18 € | 1 | Available | 7 Days | - | 16 | 25 | ELS, anodized black | W, with bolt | |
23.06 € | 1 | Available | 7 Days | - | 16 | 25 | MT, matte, tumbled finish | W, with bolt | |
29.08 € | 1 | Available | 7 Days | - | 20 | 30 | ELS, anodized black | W, with bolt | |
26.82 € | 1 | Available | 7 Days | - | 20 | 30 | MT, matte, tumbled finish | W, with bolt | |
15.52 € | 1 | Available | 7 Days | 8 | - | 16 | ELS, anodized black | A, with bore | |
13.76 € | 1 | Available | 7 Days | 8 | - | 16 | MT, matte, tumbled finish | A, with bore | |
17.14 € | 1 | Available | 7 Days | 10 | - | 20 | ELS, anodized black | A, with bore | |
14.98 € | 1 | Available | 7 Days | 10 | - | 20 | MT, matte, tumbled finish | A, with bore | |
17.22 € | 1 | Available | 7 Days | 12 | - | 20 | ELS, anodized black | A, with bore | |
15.06 € | 1 | Available | 7 Days | 12 | - | 20 | MT, matte, tumbled finish | A, with bore | |
18.72 € | 1 | Available | 7 Days | 15 | - | 25 | ELS, anodized black | A, with bore | |
16.66 € | 1 | Available | 7 Days | 15 | - | 25 | MT, matte, tumbled finish | A, with bore | |
18.72 € | 1 | Available | 7 Days | 16 | - | 25 | ELS, anodized black | A, with bore | |
16.66 € | 1 | Available | 7 Days | 16 | - | 25 | MT, matte, tumbled finish | A, with bore | |
21.02 € | 1 | Available | 7 Days | 20 | - | 30 | ELS, anodized black | A, with bore | |
18.56 € | 1 | Available | 7 Days | 20 | - | 30 | MT, matte, tumbled finish | A, with bore |
Loading...
Configure
Basic Attributes
Bore d1(mm)
Bore d2
Clamping length k
Finish
Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes