Tubular handles, with power switching function (332-200-EL-T0-2-L)

Tubular handles, with power switching function 332-200-EL-T0-2-L
  • Volume Discount

Product Details:

Manufacturer part number: 332-200-EL-T0-2-L

Brand: GANTER

Price: 434.98

Delivery time: 7 Days


Technical Data:

Length l/l1: 200 mm

Finish: EL - anodized, natural color

Type: T0, without button

Identification No.: 2, with emergency stop

Door opening: L, left


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

332-200-EL-T0-2-L

Part Number
332-200-EL-T0-2-L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)
Finish Type Identification No. Door opening

434.98 €

1 Available 7 Days 200EL - anodized, natural colorT0, without button2, with emergency stopL, left

Loading...

  1. 1

Tech Support