Two-way connector clamps, multi part assembly, unequal bore dimensions

Two-way connector clamps, multi part assembly, unequal bore dimensions
  • Volume Discount
The clamping bores of GN 135 two-way connector clamps are not machined and specially designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
The square designs are also suitable for use in profile systems.
The bore holes and squares must be put together such that an adaptation between between different tube cross-sections is possible.
The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
135-B30-B40-60-2-BL
135-B30-B40-60-2-SW
135-B30-B48-60-2-BL
135-B30-B48-60-2-SW
135-B30-B50-60-2-BL
135-B30-B50-60-2-SW
135-B30-V40-60-2-BL
135-B30-V40-60-2-SW
135-B30-V50-60-2-BL
135-B30-V50-60-2-SW
135-B40-B48-60-2-BL
135-B40-B48-60-2-SW
135-B40-B50-60-2-BL
135-B40-B50-60-2-SW
135-B40-V50-60-2-BL
135-B40-V50-60-2-SW
135-V30-B40-60-2-BL
135-V30-B40-60-2-SW
135-V30-B48-60-2-BL
135-V30-B48-60-2-SW
135-V30-B50-60-2-BL
135-V30-B50-60-2-SW
135-V30-V40-60-2-BL
135-V30-V40-60-2-SW
135-V30-V50-60-2-BL
135-V30-V50-60-2-SW
135-V40-B48-60-2-BL
135-V40-B48-60-2-SW
135-V40-B50-60-2-BL
135-V40-B50-60-2-SW
135-V40-V50-60-2-BL
135-V40-V50-60-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Bore d2 Square s1 Square s2 Finish Weight
(kg)

52.72 €

1 Available 7 Days B 30B 40--BL, blank0.500

52.22 €

1 Available 7 Days B 30B 40--SW, black, textured finish0.795

49.64 €

1 Available 5 Days B 30B 48--BL, blank0.486

50.56 €

1 Available 5 Days B 30B 48--SW, black, textured finish0.735

52.72 €

1 Available 7 Days B 30B 50--BL, blank0.479

53.42 €

1 Available 7 Days B 30B 50--SW, black, textured finish0.728

53.46 €

1 Available 7 Days B 30--V 40BL, blank0.900

53.90 €

1 Available 7 Days B 30--V 40SW, black, textured finish0.960

53.46 €

1 Available 7 Days B 30--V 50BL, blank0.599

52.20 €

1 Available 7 Days B 30--V 50SW, black, textured finish0.050

51.28 €

1 Available 7 Days B 40B 48--BL, blank0.461

52.22 €

1 Available 7 Days B 40B 48--SW, black, textured finish0.710

52.72 €

1 Available 7 Days B 40B 50--BL, blank0.454

52.46 €

1 Available 7 Days B 40B 50--SW, black, textured finish0.150

53.46 €

1 Available 7 Days B 40--V 50BL, blank0.800

53.18 €

1 Available 7 Days B 40--V 50SW, black, textured finish0.500

52.96 €

1 Available 7 Days -B 40V 30-BL, blank0.600

52.22 €

1 Available 7 Days -B 40V 30-SW, black, textured finish0.747

51.28 €

1 Available 7 Days -B 48V 30-BL, blank0.479

52.22 €

1 Available 7 Days -B 48V 30-SW, black, textured finish0.728

52.22 €

1 Available 7 Days -B 50V 30-BL, blank0.150

52.22 €

1 Available 7 Days -B 50V 30-SW, black, textured finish0.721

53.46 €

1 Available 7 Days --V 30V 40BL, blank0.900

53.68 €

1 Available 7 Days --V 30V 40SW, black, textured finish0.900

53.20 €

1 Available 7 Days --V 30V 50BL, blank0.750

53.16 €

1 Available 7 Days --V 30V 50SW, black, textured finish0.704

52.72 €

1 Available 7 Days -B 48V 40-BL, blank0.447

52.46 €

1 Available 7 Days -B 48V 40-SW, black, textured finish0.160

53.46 €

1 Available 7 Days -B 50V 40-BL, blank0.830

53.42 €

1 Available 7 Days -B 50V 40-SW, black, textured finish0.689

53.20 €

1 Available 7 Days --V 40V 50BL, blank0.560

53.68 €

1 Available 7 Days --V 40V 50SW, black, textured finish0.783

Loading...

  1. 1

Basic information

Clamping length k1 60 Identification No. 2, with 4 Stainless Steel-clamping screws DIN 912

Tech Support