Vertical acting toggle clamps with dual flanged mounting base / GN 812.1 (Part Numbers - CAD Download)

Vertical acting toggle clamps with dual flanged mounting base / GN 812.1
  • Volume Discount
GN 812.1 vertical acting toggle clamps work according to the toggle principle: lever and clamping bar move in the same direction. In the clamped position the operating lever is in its vertical position.
They can be mounted in two planes via the dual flanged mounting base and require less space for the clamping action.
Vertical acting toggle clamps in the U-bar version with two flanged washers (Type AVF) can accommodate an application specific clamping screw. A spindle assembly with neoprene rubber tip is also included for Type CVF.
Type EVF version can either be utilized by welding the clasp which can then accommodate an application specific hold-down fastener component, or by utilizing the bar in conjunction with the GN 809 Clamp Mounts to hold the work piece in place.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

812.1-200-EVF

Part Number
812.1-200-EVF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Type

43.26 €

1 Available 4 Days 200EVF, Solid bar version with clasp

Loading...

  1. 1

This page is Vertical acting toggle clamps with dual flanged mounting base / GN 812.1, part number 812.1-200-EVF.
You can find the detail information about specifications and dimensions on part number 812.1-200-EVF.

Variation of this product

Part Number
812.1-200-AVF
812.1-300-EVF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size Type

43.26 €

1 Available 4 Days 200AVF, U-bar version, with two flanged washers

60.80 €

1 Available 4 Days 300EVF, Solid bar version with clasp

Tech Support