Washers, Stainless Steel

Washers, Stainless Steel
  • Promotional pricing
  • Volume Discount
Stainless Steel-Washers GN 6341 are used mainly in mechanical machine and jig construction when DIN 125, DIN 9021 and DIN 6340 washers no longer meet requirements.
In particular, Type B for countersunk screws is ideal for solid screw connections with a low construction height.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6341-NI-4-10-A-MT
6341-NI-4-10-B-MT
6341-NI-4-13-A-MT
6341-NI-4-13-B-MT
6341-NI-5-13-A-MT
6341-NI-5-13-B-MT
6341-NI-5-16-A-MT
6341-NI-5-16-B-MT
6341-NI-6-15-A-MT
6341-NI-6-15-B-MT
6341-NI-6-20-A-MT
6341-NI-6-20-B-MT
6341-NI-8-20-A-MT
6341-NI-8-20-B-MT
6341-NI-8-26-A-MT
6341-NI-8-26-B-MT
6341-NI-10-25-A-MT
6341-NI-10-25-B-MT
6341-NI-10-32-A-MT
6341-NI-10-32-B-MT
6341-NI-12-30-A-MT
6341-NI-12-30-B-MT
6341-NI-12-40-A-MT
6341-NI-12-40-B-MT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter d1
(mm)
Outside diameter d2 Type

1.50 €

0.80 €

1 Available Same day

Stock

410A- with cylindrical bore

1.62 €

0.86 €

1 Available Same day

Stock

410B- with bore for countersunk screw

1.70 €

1 Available 7 Days 413A- with cylindrical bore

1.88 €

1 Available 7 Days 413B- with bore for countersunk screw

1.62 €

1 Available 7 Days 513A- with cylindrical bore

2.06 €

1.09 €

1 Available Same day

Stock

513B- with bore for countersunk screw

1.96 €

1 Available 7 Days 516A- with cylindrical bore

2.08 €

1 Available 7 Days 516B- with bore for countersunk screw

2.16 €

1 Available 7 Days 615A- with cylindrical bore

1.96 €

1 Available 7 Days 615B- with bore for countersunk screw

2.38 €

1 Available 7 Days 620A- with cylindrical bore

2.38 €

1.26 €

1 Available Same day

Stock

620B- with bore for countersunk screw

2.48 €

1 Available 7 Days 820A- with cylindrical bore

2.50 €

1.33 €

1 Available Same day

Stock

820B- with bore for countersunk screw

3.16 €

1 Available 7 Days 826A- with cylindrical bore

3.26 €

1 Available 7 Days 826B- with bore for countersunk screw

3.22 €

1 Available 7 Days 1025A- with cylindrical bore

3.32 €

1.76 €

1 Available Same day

Stock

1025B- with bore for countersunk screw

4.10 €

1 Available 4 Days 1032A- with cylindrical bore

4.60 €

1 Available 7 Days 1032B- with bore for countersunk screw

4.38 €

2.32 €

1 Available Same day

Stock

1230A- with cylindrical bore

4.38 €

2.32 €

1 Available Same day

Stock

1230B- with bore for countersunk screw

6.80 €

1 Available 7 Days 1240A- with cylindrical bore

6.40 €

3.39 €

1 Available Same day

Stock

1240B- with bore for countersunk screw

Loading...

  1. 1

Basic information

Material NI-Stainless Steel Finish MT- matte shot-blasted

Tech Support