Locating pins / head shape selectable / spherical head with internal thread

Locating pins / head shape selectable / spherical head with internal thread
  • Volume Discount
Workholding bolts GN 6322 are used for positioning in bores, with the ball-type shoulder facilitating the insertion into the bore.
The flattened design (Form C) helps to compensate tolerances in the spacing of two bores. Another application of this design is to fix parts to be positioned in one direction only.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6322-10-7-B
6322-10-7-C
6322-12-8-B
6322-12-8-C
6322-16-12-B
6322-16-12-C
6322-20-14-B
6322-20-14-C
6322-22-16-B
6322-22-16-C
6322-25-18-B
6322-25-18-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(mm)
Type of stud Width d2
(mm)

24.66 €

1 Available 7 Days 10B, Workholding bolt, high, cylindrical7

26.66 €

1 Available 7 Days 10C, Workholding bolt, high, flattened7

27.60 €

1 Available 7 Days 12B, Workholding bolt, high, cylindrical8

30.98 €

1 Available 7 Days 12C, Workholding bolt, high, flattened8

34.76 €

1 Available 7 Days 16B, Workholding bolt, high, cylindrical12

40.46 €

1 Available 7 Days 16C, Workholding bolt, high, flattened12

44.48 €

1 Available Same day

Stock

20B, Workholding bolt, high, cylindrical14

49.08 €

1 Available Same day

Stock

20C, Workholding bolt, high, flattened14

44.78 €

1 Available 7 Days 22B, Workholding bolt, high, cylindrical16

54.66 €

1 Available 7 Days 22C, Workholding bolt, high, flattened16

49.02 €

1 Available Same day

Stock

25B, Workholding bolt, high, cylindrical18

63.18 €

1 Available Same day

Stock

25C, Workholding bolt, high, flattened18

Loading...

  1. 1

Tech Support