Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ARJ1020F-M5-06
Part Number
|
---|
ARJ1020F-M5-06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Regulator, Pressure Boosting Valve | Regulator Type | Applicable Fluid | Shape | Usage Environment | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side Connection Diameter | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Set Pressure | Connected Number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.45 € | 1 | 3 Days | Regulator | Standard | Air | One-Touch Coupling Type | Standard | [Provided] Relief | [Provided] Presence | [Others] M | [M5] M5x0.8 (Male Threaded) | [Single-Action] Elbows Fitting | φ6 | [Not Provided] Not Provided | 0.1 to 0.7 MPa | - |
Loading...
This page is ARJ1020, Miniature Regulator with One-touch Fitting, part number ARJ1020F-M5-06.
You can find the detail information about specifications and dimensions on part number ARJ1020F-M5-06.
Configure
Basic Attributes
Exhaust Mechanism
Adverse Current Function
Supply Side, Connection Type
Supply Side Connection Diameter
Control Side Connection Types
Pressure Gauge
Connected Number
Type
Regulator, Pressure Boosting Valve
Regulator Type
Applicable Fluid
Shape
Usage Environment
Control Side Connection Diameter
Set Pressure
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ARJ1020F-M5-04 |
ARJ1020F-M5-04-1 |
ARJ1020F-M5-06-1 |
ARJM10-10 |
ARJM10-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Regulator, Pressure Boosting Valve | Regulator Type | Applicable Fluid | Shape | Usage Environment | Exhaust Mechanism | Adverse Current Function | Supply Side, Connection Type | Supply Side Connection Diameter | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Set Pressure | Connected Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.45 € | 1 | 4 Days | Regulator | Standard | Air | One-Touch Coupling Type | Standard | [Provided] Relief | [Provided] Presence | [Others] M | [M5] M5x0.8 (Male Threaded) | [Single-Action] Elbows Fitting | φ4 | [Not Provided] Not Provided | 0.1 to 0.7 MPa | - | ||
22.06 € | 1 | 4 Days | Regulator | Standard | Air | One-Touch Coupling Type | Standard | [Provided] Relief | [Provided] Presence | [Others] M | [M5] M5x0.8 (Male Threaded) | [Single-Action] Elbows Fitting | φ4 | [Not Provided] Not Provided | 0.05 to 0.2 MPa | - | ||
22.06 € | 1 | 8 Days | Regulator | Standard | Air | One-Touch Coupling Type | Standard | [Provided] Relief | [Provided] Presence | [Others] M | [M5] M5x0.8 (Male Threaded) | [Single-Action] Elbows Fitting | φ6 | [Not Provided] Not Provided | 0.05 to 0.2 MPa | - | ||
24.53 € | 1 | 4 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | 10 Stations | ||
14.82 € | 1 | 4 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | 4 Stations |