Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ARP30K-F02B
Part Number
|
---|
ARP30K-F02B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Adverse Current Function | Supply Side, Connection Type | Supply Side Connection Diameter | Flow Direction | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Size of Body | Accessory | Set Pressure | Pressure Unit | Handle Direction / Position | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.29 € | 1 | 26 Days | [Provided] Presence | G | 1/4 | [Right Direction] Left to Right | G | 1/4 | [Not Provided] No Pressure Gauge | 30 | With Bracket | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: MPa | Handle downward |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Precision Control | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Usage Environment | Standard | Exhaust Mechanism | Bleed |
This page is ARP20 / 30 / 40, Direct Operated Precision Regulator, part number ARP30K-F02B.
You can find the detail information about specifications and dimensions on part number ARP30K-F02B.
Configure
Basic Attributes
Adverse Current Function
Flow Direction
Pressure Gauge
Type
Supply Side, Connection Type
Supply Side Connection Diameter
Control Side Connection Types
Control Side Connection Diameter
Size of Body
Accessory
Set Pressure
Pressure Unit
Handle Direction / Position
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ARP20-01-3 |
ARP20-01B |
ARP20-01B-1 |
ARP30K-F02B-1 |
ARP30K-F02B-3 |
ARP30K-F02BE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Adverse Current Function | Supply Side, Connection Type | Supply Side Connection Diameter | Flow Direction | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Size of Body | Accessory | Set Pressure | Pressure Unit | Handle Direction / Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.48 € | 1 | 26 Days | NA | Rc | 1/8 | [Right Direction] Left to Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | None | 0.008 to 0.6 MPa | Nameplate and pressure gauge units: MPa | Handle downward | ||
59.31 € | 1 | 26 Days | NA | Rc | 1/8 | [Right Direction] Left to Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: MPa | Handle downward | ||
59.31 € | 1 | 26 Days | NA | Rc | 1/8 | [Right Direction] Left to Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 20 | With Bracket | 0.005 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward | ||
70.29 € | 1 | 26 Days | [Provided] Presence | G | 1/4 | [Right Direction] Left to Right | G | 1/4 | [Not Provided] No Pressure Gauge | 30 | With Bracket | 0.005 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle downward | ||
70.29 € | 1 | 26 Days | [Provided] Presence | G | 1/4 | [Right Direction] Left to Right | G | 1/4 | [Not Provided] No Pressure Gauge | 30 | With Bracket | 0.008 to 0.6 MPa | Nameplate and pressure gauge units: MPa | Handle downward | ||
82.23 € | 1 | 26 Days | [Provided] Presence | G | 1/4 | [Right Direction] Left to Right | G | 1/4 | [With Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 30 | With Bracket | 0.005 to 0.4 MPa | Nameplate and pressure gauge units: MPa | Handle downward |