ARP20 / 30 / 40, Direct Operated Precision Regulator (Part Numbers - CAD Download)

ARP20 / 30 / 40, Direct Operated Precision Regulator

Click on this image to zoom in.

Click on this image to zoom in.

Direct-Operated Precision Regulator, Modular Type (With Backflow Function) with sensitivity within 0.2% F.S.
[Features]
· Repeatability: Within ±1% F.S. (or within ±3 kPa).
· Energy saving and air consumption reduced by 80%.
· Type with the backflow function (ARP20K/30K/40K) can be installed between solenoid valves and cylinders.
· Specifications with a backflow function feature an inbuilt mechanism for quickly and reliable exhausting the air-pressure at the outlet side.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ARP30-02E3
ARP30-02E4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adverse Current Function Supply Side, Connection Type Supply Side Connection Diameter Flow Direction Control Side Connection Types Control Side Connection Diameter Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position

142.37 €

1 26 Days NARc1/4[Right Direction] Left to RightRc1/4[With Pressure Switch] Digital Pressure Switch30None0.005 to 0.4 MPaNameplate and pressure gauge units: MPaHandle downward

142.37 €

1 26 Days NARc1/4[Right Direction] Left to RightRc1/4[With Pressure Switch] Digital Pressure Switch30None0.005 to 0.4 MPaNameplate and pressure gauge units: MPaHandle downward

Loading...

  1. 1

Basic information

Regulator, Pressure Boosting Valve Regulator Regulator Type Precision Control Applicable Fluid Air
Shape Standard Usage Environment Standard Exhaust Mechanism Bleed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360