IR1200-A~3200-A, Regulator (Part Numbers - CAD Download)

IR1200-A~3200-A, Regulator
IR1200-A/2200-A/3200-A Series high-flow-rate regulator that handles up to about twice the flow rate of conventional products.
[Features]
· Air consumption: 0 bleed air.
· Lightweight type with approximately 27% weight reduction.
· Repeatability: ±1% (full span).

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IR1210-F01H-A

Part Number
IR1210-F01H-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supply Side, Connection Type Supply Side Connection Diameter Flow Direction Control Side Connection Types Control Side Connection Diameter Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position Specifications Output Specification

63.47 €

1 26 Days G1/8[Right Direction] Left to RightG1/8[Not Provided] No Pressure Gauge1With hexagon panel nut (for panel mounting)0.02 to 0.4MPaNameplate and pressure gauge units: MPaHandle upwardBottom exhaust-

Loading...

  1. 1

Basic information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard Usage Environment Standard Exhaust Mechanism Relief
Adverse Current Function NA

This page is IR1200-A~3200-A, Regulator, part number IR1210-F01H-A.
You can find the detail information about specifications and dimensions on part number IR1210-F01H-A.

Variation of this product

Part Number
IR1200-01G-A
IR1200-01H-A
IR1200-F01-A
IR1210-N01-A
IR1210-N01G-A
IR1220-01-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Supply Side, Connection Type Supply Side Connection Diameter Flow Direction Control Side Connection Types Control Side Connection Diameter Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Handle Direction / Position Specifications Output Specification

80.82 €

1 26 Days Rc1/8[Right Direction] Left to RightRc1/8[With Pressure Gauge] With Pressure Gauge1None0.02 to 0.2 MPaNameplate and pressure gauge units: MPaHandle upwardBottom exhaust-

63.47 €

1 26 Days Rc1/8[Right Direction] Left to RightRc1/8[Not Provided] No Pressure Gauge1With hexagon panel nut (for panel mounting)0.02 to 0.2 MPaNameplate and pressure gauge units: MPaHandle upwardBottom exhaust-

62.98 €

1 4 Days G1/8[Right Direction] Left to RightG1/8[Not Provided] No Pressure Gauge1None0.02 to 0.2 MPaNameplate and pressure gauge units: MPaHandle upwardBottom exhaust-

62.98 €

1 26 Days [NPT] NPT1/8[Right Direction] Left to Right[NPT] NPT1/8[Not Provided] No Pressure Gauge1None0.02 to 0.4MPaNameplate and pressure gauge units: MPaHandle upwardBottom exhaust-

80.82 €

1 26 Days [NPT] NPT1/8[Right Direction] Left to Right[NPT] NPT1/8[With Pressure Gauge] With Pressure Gauge1None0.02 to 0.4MPaNameplate and pressure gauge units: MPaHandle upwardBottom exhaust-

62.98 €

1 26 Days Rc1/8[Right Direction] Left to RightRc1/8[Not Provided] No Pressure Gauge1None0.02 to 0.8MPaNameplate and pressure gauge units: MPaHandle upwardBottom exhaust-

Tech Support