Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IR2210-F02BEB-A
Part Number
|
---|
IR2210-F02BEB-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Supply Side, Connection Type | Supply Side Connection Diameter | Flow Direction | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Size of Body | Accessory | Set Pressure | Pressure Unit | Handle Direction / Position | Specifications | Output Specification | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
168.74 € | 1 | 26 Days | G | 1/4 | [Right Direction] Left to Right | G | 1/4 | [With Pressure Switch] With Pressure Switch | 2 | With Bracket | 0.02 to 0.4MPa | Nameplate and pressure gauge units: MPa | Handle upward | Bottom exhaust | PNP open collector 1 output |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Usage Environment | Standard | Exhaust Mechanism | Relief |
Adverse Current Function | NA |
This page is IR1200-A~3200-A, Regulator, part number IR2210-F02BEB-A.
You can find the detail information about specifications and dimensions on part number IR2210-F02BEB-A.
Configure
Basic Attributes
Flow Direction
Pressure Gauge
Type
Supply Side, Connection Type
Supply Side Connection Diameter
Control Side Connection Types
Control Side Connection Diameter
Size of Body
Accessory
Set Pressure
Pressure Unit
Handle Direction / Position
Specifications
Output Specification
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
IR1200-01G-A |
IR1200-01H-A |
IR1200-F01-A |
IR2210-F02BEB-R-A |
IR2210-F02BG-A |
IR2210-F02EC-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Supply Side, Connection Type | Supply Side Connection Diameter | Flow Direction | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Size of Body | Accessory | Set Pressure | Pressure Unit | Handle Direction / Position | Specifications | Output Specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.82 € | 1 | 26 Days | Rc | 1/8 | [Right Direction] Left to Right | Rc | 1/8 | [With Pressure Gauge] With Pressure Gauge | 1 | None | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle upward | Bottom exhaust | - | ||
63.47 € | 1 | 26 Days | Rc | 1/8 | [Right Direction] Left to Right | Rc | 1/8 | [Not Provided] No Pressure Gauge | 1 | With hexagon panel nut (for panel mounting) | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle upward | Bottom exhaust | - | ||
62.98 € | 1 | 4 Days | G | 1/8 | [Right Direction] Left to Right | G | 1/8 | [Not Provided] No Pressure Gauge | 1 | None | 0.02 to 0.2 MPa | Nameplate and pressure gauge units: MPa | Handle upward | Bottom exhaust | - | ||
168.74 € | 1 | 26 Days | G | 1/4 | [Left Direction] Right to Left | G | 1/4 | [With Pressure Switch] With Pressure Switch | 2 | With Bracket | 0.02 to 0.4MPa | Nameplate and pressure gauge units: MPa | Handle upward | Bottom exhaust | PNP open collector 1 output | ||
99.02 € | 1 | 4 Days | G | 1/4 | [Right Direction] Left to Right | G | 1/4 | [With Pressure Gauge] With Pressure Gauge | 2 | With Bracket | 0.02 to 0.4MPa | Nameplate and pressure gauge units: MPa | Handle upward | Bottom exhaust | - | ||
171.55 € | 1 | 26 Days | G | 1/4 | [Right Direction] Left to Right | G | 1/4 | [With Pressure Switch] With Pressure Switch | 2 | None | 0.02 to 0.4MPa | Nameplate and pressure gauge units: MPa | Handle upward | Bottom exhaust | NPN open collector 1 output + analog voltage output |