Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VEX1300-02N
Part Number
|
---|
VEX1300-02N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Supply Side, Connection Type | Supply Side Connection Diameter | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Size of Body | Accessory | Piping Specification | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
212.03 € | 1 | 26 Days | [NPT] NPT | 1/4 | [NPT] NPT | 1/4 | [Not Provided] No Pressure Gauge | 3 | None | Body ported type |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Usage Environment | Standard | Exhaust Mechanism | Available |
Adverse Current Function | NA | Operation Method | Air-operated type |
This page is VEX1*0, Power Valve, Regulator Valve, part number VEX1300-02N.
You can find the detail information about specifications and dimensions on part number VEX1300-02N.
Configure
Basic Attributes
Supply Side, Connection Type
Control Side Connection Types
Pressure Gauge
Type
Supply Side Connection Diameter
Control Side Connection Diameter
Size of Body
Accessory
Piping Specification
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VEX1100-02-BG |
VEX1100-02-F |
VEX1100-02F |
VEX1300-03 |
VEX1300-03-B |
VEX1300-03F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Supply Side, Connection Type | Supply Side Connection Diameter | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Size of Body | Accessory | Piping Specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|
112.87 € | 1 | Quote | Rc | 1/4 | Rc | 1/4 | [With Pressure Gauge] With Pressure Gauge | 1 | Bracket + pressure gauge | Body ported type | ||
95.35 € | 1 | 26 Days | Rc | 1/4 | Rc | 1/4 | [Not Provided] No Pressure Gauge | 1 | Foot | Body ported type | ||
93.16 € | 1 | 26 Days | G | 1/4 | G | 1/4 | [Not Provided] No Pressure Gauge | 1 | None | Body ported type | ||
212.03 € | 1 | 26 Days | Rc | 3/8 | Rc | 3/8 | [Not Provided] No Pressure Gauge | 3 | None | Body ported type | ||
216.37 € | 1 | 26 Days | Rc | 3/8 | Rc | 3/8 | [Not Provided] No Pressure Gauge | 3 | Bracket | Body ported type | ||
212.03 € | 1 | 26 Days | G | 3/8 | G | 3/8 | [Not Provided] No Pressure Gauge | 3 | None | Body ported type |