Power Valve, Precision Regulator, VEX1*3 Series (Part Numbers - CAD Download)

Power Valve, Precision Regulator, VEX1*3 Series
A precision regulator from SMC.
[Features]
· A high precision, large capacity relief regulator.
· A poppet-type, 3-port, large exhaust capacity regulator valve with nozzle flapper mechanism. Available as an air-operated or manual handle type.
· Excellent pressure setting precision. Having a relief capacity equivalent to the supply capacity allows the regulator to respond quickly and set a precise secondary (outlet) pressure, even when the secondary (outlet) volume and the pressure fluctuations are large.
· High precision.
· Minimizes pressure fluctuations with its large-volume supply and exhaust capabilities, making it well suited to balancer applications. In addition it features high precision F.S. (full span) sensitivity within 0.2% and F.S. repeatability of within ±0.5%.
· Manifold capable. VVEXB: 1/8 - up to 10 stations, VVEX2: 1/4 - up to 8 stations
· Series with large product lineup. Port diameters available from M5 to 2 inches, ensuring that most flow rates and pipes can be accommodated.
[VEX1A33/VEX1B33]
· Minimum size.
· Non-grease specification.
· Available with sealing materials of NBR or FKM.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VEX1533-06-GN

Part Number
VEX1533-06-GN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Usage Environment Supply Side, Connection Type Supply Side Connection Diameter Control Side Connection Types Control Side Connection Diameter Pressure Gauge Size of Body Accessory Piping Specification Operation Method Sealing Material

505.16 €

1 26 Days StandardRc3/4Rc3/4[With Pressure Gauge] With Pressure Gauge5Pressure gauge + silencer for bleed portBody ported typeManual handle typeNone

Loading...

  1. 1

Basic information

Regulator, Pressure Boosting Valve Regulator Regulator Type Precision Control Applicable Fluid Air
Shape Standard Exhaust Mechanism Relief Adverse Current Function NA

This page is Power Valve, Precision Regulator, VEX1*3 Series, part number VEX1533-06-GN.
You can find the detail information about specifications and dimensions on part number VEX1533-06-GN.

Variation of this product

Part Number
VEX1130-02F-G
VEX1133-01-B
VEX1133-01-BG
VEX1533-06F-BG
VEX1533-06F-BGN
VEX1533-06F-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Usage Environment Supply Side, Connection Type Supply Side Connection Diameter Control Side Connection Types Control Side Connection Diameter Pressure Gauge Size of Body Accessory Piping Specification Operation Method Sealing Material

193.15 €

1 26 Days StandardG1/4G1/4[With Pressure Gauge] With Pressure Gauge1Pressure gaugeBody ported typeAir-operated typeNone

180.45 €

1 26 Days StandardRc1/8Rc1/8[Not Provided] No Pressure Gauge1BracketBody ported typeManual handle typeNone

198.31 €

1 26 Days StandardRc1/8Rc1/8[With Pressure Gauge] With Pressure Gauge1Bracket + pressure gaugeBody ported typeManual handle typeNone

506.98 €

1 26 Days StandardG3/4G3/4[With Pressure Gauge] With Pressure Gauge5Bracket + pressure gaugeBody ported typeManual handle typeNone

511.32 €

1 26 Days StandardG3/4G3/4[With Pressure Gauge] With Pressure Gauge5Bracket + pressure gauge + silencer for bleed portBody ported typeManual handle typeNone

500.47 €

1 26 Days StandardG3/4G3/4[With Pressure Gauge] With Pressure Gauge5Pressure gaugeBody ported typeManual handle typeNone

Tech Support