Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VEX1733-10F-GN
Part Number
|
---|
VEX1733-10F-GN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Usage Environment | Supply Side, Connection Type | Supply Side Connection Diameter | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Size of Body | Accessory | Piping Specification | Operation Method | Sealing Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
635.24 € | 1 | 26 Days | Standard | G | 1 | G | 1 | [With Pressure Gauge] With Pressure Gauge | 7 | Pressure gauge + silencer for bleed port | Body ported type | Manual handle type | None |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Precision Control | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Exhaust Mechanism | Relief | Adverse Current Function | NA |
This page is Power Valve, Precision Regulator, VEX1*3 Series, part number VEX1733-10F-GN.
You can find the detail information about specifications and dimensions on part number VEX1733-10F-GN.
Configure
Basic Attributes
Pressure Gauge
Type
Usage Environment
Supply Side, Connection Type
Supply Side Connection Diameter
Control Side Connection Types
Control Side Connection Diameter
Size of Body
Accessory
Piping Specification
Operation Method
Sealing Material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VEX1130-02F-G |
VEX1133-01-B |
VEX1133-01-BG |
VEX1733-10N-BG |
VEX1733-10N-G |
VEX1733-12-G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Usage Environment | Supply Side, Connection Type | Supply Side Connection Diameter | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Size of Body | Accessory | Piping Specification | Operation Method | Sealing Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
193.15 € | 1 | 26 Days | Standard | G | 1/4 | G | 1/4 | [With Pressure Gauge] With Pressure Gauge | 1 | Pressure gauge | Body ported type | Air-operated type | None | ||
180.45 € | 1 | 26 Days | Standard | Rc | 1/8 | Rc | 1/8 | [Not Provided] No Pressure Gauge | 1 | Bracket | Body ported type | Manual handle type | None | ||
198.31 € | 1 | 26 Days | Standard | Rc | 1/8 | Rc | 1/8 | [With Pressure Gauge] With Pressure Gauge | 1 | Bracket + pressure gauge | Body ported type | Manual handle type | None | ||
638.50 € | 1 | 26 Days | Standard | [NPT] NPT | 1 | [NPT] NPT | 1 | [With Pressure Gauge] With Pressure Gauge | 7 | Bracket + pressure gauge | Body ported type | Manual handle type | None | ||
630.85 € | 1 | 26 Days | Standard | [NPT] NPT | 1 | [NPT] NPT | 1 | [With Pressure Gauge] With Pressure Gauge | 7 | Pressure gauge | Body ported type | Manual handle type | None | ||
630.85 € | 1 | 26 Days | Standard | Rc | 1 1/4 | Rc | 1 1/4 | [With Pressure Gauge] With Pressure Gauge | 7 | Pressure gauge | Body ported type | Manual handle type | None |