AC10-40-A (FRL), Modular Type, Air Filter + Regulator + Lubricator (Part Numbers - CAD Download)

AC10-40-A (FRL), Modular Type, Air Filter + Regulator + Lubricator
SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle.
· Weight reduction: reduced by up to 90 g
· Without corrosion. The use of a resin body ensures there is no rusting.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC40-04G-1-A

Part Number
AC40-04G-1-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Diameter Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Check Valve Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Lubricator Oil Discharge Outlet Pressure Unit T shape spacer

122.66 €

1 26 Days Rc1/2[Resin] Polycarbonate CaseAvailableRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)40NoneNoneNone0.02 to 0.2 MPaWith drain cockWithout drain cockUnit used on nameplate and pressure gauge: MPaNone

Loading...

  1. 1

Basic information

Regulator Unit Combination Air Filter + Regulator + Lubricator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Working Pressure(MPa) 1

This page is AC10-40-A (FRL), Modular Type, Air Filter + Regulator + Lubricator, part number AC40-04G-1-A.
You can find the detail information about specifications and dimensions on part number AC40-04G-1-A.

Variation of this product

Part Number
AC10-M5CG-A
AC10-M5CG-T-A
AC10-M5G-3-A
AC40-04G-A
AC40-04G-R-A
AC40-04G-S-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection Diameter Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Check Valve Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Lubricator Oil Discharge Outlet Pressure Unit T shape spacer

79.52 €

1 26 Days M5[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Auto / Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round Pressure Gauge (Without Limit Indicator)10NoneNoneNone0.05 to 0.7 MPaWith drain cockWithout drain cockUnit used on nameplate and pressure gauge: MPaNone

96.16 €

1 26 Days M5[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Auto / Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round Pressure Gauge (Without Limit Indicator)10NoneNoneNone0.05 to 0.7 MPaWith drain cockWithout drain cockUnit used on nameplate and pressure gauge: MPaYes

66.60 €

1 26 Days M5[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round Pressure Gauge (Without Limit Indicator)10NoneNoneNone0.05 to 0.7 MPaWith drain cockLubricator with drain cockUnit used on nameplate and pressure gauge: MPaNone

122.66 €

1 26 Days Rc1/2[Resin] Polycarbonate CaseAvailableRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)40NoneNoneNone0.05 to 0.7 MPaWith drain cockWithout drain cockUnit used on nameplate and pressure gauge: MPaNone

122.66 €

1 26 Days Rc1/2[Resin] Polycarbonate CaseAvailableRelief type[Reverse Flow (Right to Left)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)40NoneNoneNone0.05 to 0.7 MPaWith drain cockWithout drain cockUnit used on nameplate and pressure gauge: MPaNone

199.45 €

1 26 Days Rc1/2[Resin] Polycarbonate CaseAvailableRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)40NoneYesNone0.05 to 0.7 MPaWith drain cockWithout drain cockUnit used on nameplate and pressure gauge: MPaNone

Tech Support