Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AC40-F04CG-KV-A
Part Number
|
---|
AC40-F04CG-KV-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Diameter | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Check Valve | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Lubricator Oil Discharge Outlet | Pressure Unit | T shape spacer | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
231.52 € | 1 | 26 Days | G1/2 | [Resin] Polycarbonate Case | Available | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto / Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 40 | Yes | None | Yes | 0.05 to 0.7 MPa | With drain cock | Without drain cock | Unit used on nameplate and pressure gauge: MPa | None |
Loading...
Regulator Unit Combination | Air Filter + Regulator + Lubricator | Filter, Filtration Level | 5μm | Compressed Air Quality | General Dry Air |
---|---|---|---|---|---|
Max. Working Pressure(MPa) | 1 |
This page is AC10-40-A (FRL), Modular Type, Air Filter + Regulator + Lubricator, part number AC40-F04CG-KV-A.
You can find the detail information about specifications and dimensions on part number AC40-F04CG-KV-A.
Configure
Basic Attributes
Case Material
Flow Direction
Drain Cock
Pressure Gauge
Type
Connection Diameter
Case Guard
Exhaust Structure
Size of Body
Check Valve
Pressure Switch
Residual Pressure Relief 3-Port Connection Valve
Set Pressure
Drain Outlet
Lubricator Oil Discharge Outlet
Pressure Unit
T shape spacer
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AC10-M5CG-A |
AC10-M5CG-T-A |
AC10-M5G-3-A |
AC40-F04CG-R-A |
AC40-F04CG-V-A |
AC40-F04D-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection Diameter | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Check Valve | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Lubricator Oil Discharge Outlet | Pressure Unit | T shape spacer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79.52 € | 1 | 26 Days | M5 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto / Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round Pressure Gauge (Without Limit Indicator) | 10 | None | None | None | 0.05 to 0.7 MPa | With drain cock | Without drain cock | Unit used on nameplate and pressure gauge: MPa | None | ||
96.16 € | 1 | 26 Days | M5 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto / Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round Pressure Gauge (Without Limit Indicator) | 10 | None | None | None | 0.05 to 0.7 MPa | With drain cock | Without drain cock | Unit used on nameplate and pressure gauge: MPa | Yes | ||
66.60 € | 1 | 26 Days | M5 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round Pressure Gauge (Without Limit Indicator) | 10 | None | None | None | 0.05 to 0.7 MPa | With drain cock | Lubricator with drain cock | Unit used on nameplate and pressure gauge: MPa | None | ||
154.00 € | 1 | 26 Days | G1/2 | [Resin] Polycarbonate Case | Available | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto / Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 40 | None | None | None | 0.05 to 0.7 MPa | With drain cock | Without drain cock | Unit used on nameplate and pressure gauge: MPa | None | ||
199.82 € | 1 | 26 Days | G1/2 | [Resin] Polycarbonate Case | Available | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto / Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 40 | None | None | Yes | 0.05 to 0.7 MPa | With drain cock | Without drain cock | Unit used on nameplate and pressure gauge: MPa | None | ||
140.81 € | 1 | 26 Days | G1/2 | [Resin] Polycarbonate Case | Available | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto / Manual] N.O. (Normally Open) at non-pressurized with drain emissions | No (No Pressure Port Plug) | 40 | None | None | None | 0.05 to 0.7 MPa | With drain cock | Without drain cock | Unit used on nameplate and pressure gauge: MPa | None |