Mechanically Jointed Rodless Cylinder, Basic Type, MY1B-Z Series (Part Numbers - CAD Download)

Mechanically Jointed Rodless Cylinder, Basic Type, MY1B-Z Series
The MY1B-Z series is a basic type of Mechanically Jointed Rodless Cylinder in which piping is possible from 4 directions.
[Features]
· Adjusting the cushion needle is easy.
· An auto switch is mountable to either the front or rear sides.

(i)Remark

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MY1B25-100SL6Z

Mechanical Joint Type Rodless Cylinder, Basic Type, MY1B-Z Series Specifications

Model Indication Method

Model Indication Method

Model Indication Method

Specifications

Bore size (mm)253240
FluidAir
ActionDouble-acting
Operating pressure range0.1 to 0.8 MPa
Proof pressure resistance1.2 MPa
Ambient and fluid temperature5 to 60°C
CushionAir cushion
LubricationNon-lube
Stroke length tolerance2,700 or less (0 to +1.8), 2,701 to 5,000 (0 to +2.8)
Piping port sizeFront/side portRc 1/8Rc 1/4
Bottom portø6 (diameter 6 mm)ø8 (diameter 8 mm)

Theoretical output table

 

Unit: N

 

Bore size
(mm)
Piston area
(mm2)
Operating pressure (MPa)
0.20.30.40.50.60.70.8
2549098147196245294343392
32804161241322402483563643
401,2562513775026287548791,005

Note: Theoretical output (N) = pressure (MPa) × pressure receiving area (mm2).

Weight table

 

Unit: kg

 

Bore size
(mm)
Basic weightAdditional weight
per 50 mm of stroke
Side port
bracket weight
(per set)
Stroke adjustment unit weight
(per 1 unit)
A /B typeA unit
weight
L unit
weight
H unit
weight
251.140.110.020.060.100.18
322.280.170.020.120.210.40
403.110.250.040.230.320.49

Structural Drawing

MY1B25 to 40

MY1B25 to 40

Components

NumberDescriptionMaterialsAdditional notes
1Cylinder tubeAluminum alloyHard anodized
2Head coverAluminum alloyPainted
3Cushion bossPolyacetal-
4Piston yokeAluminum alloyAnodized
5PistonAluminum alloyChromated
6End coverPolyacetal-
7Wear ringPolyacetal-
8Head plateStainless steel-
9Cushion needleRolled steelNickel plated
10StopperCarbon steelNickel plated
11Belt separatorPolyacetal-
12Guide rollerPolyacetal-
13Parallel pinCarbon steel-
16Belt clampPolybutylene terephthalate-
21BearingPolyacetal-
22SpacerStainless steel-
23Spring pinCarbon tool steel-
24Seal magnetRubber magnet-
25Hex socket head cap screwChrome molybdenum steelChromated
26Hex socket button head cap screwChrome molybdenum steelChromated
27Thin-head screwChrome molybdenum steelChromated
29Double-round parallel keyCarbon steel-
30Hex socket head taper plugCarbon steelChromated
(in the case of centralized piping: 7 pcs.)
31MagnetRare earth magnet-
32Top coverStainless steel-
35Hex socket head taper plugCarbon steelChromated
(in the case of centralized piping: 3 pcs.)
36CR-type retaining ringSteel for springs-
38Steel ballBearing steel-
39Lub-retainerSpecial resin-

Mechanically Jointed Rodless Cylinder, Basic Type, MY1B-Z Series, example dimensions

L-type mounting dimensions

L-type mounting dimensions
Mounting direction can be selected from 2 types with 1 pair of brackets, enabling compact combinations.

 

(Unit: mm)

 

ModelApplicable
cylinders
CommonMounting direction (1)Mounting direction (2)Adjustable range
DGHJMMABCFAB1B2B3C1C2FE1E2
MY-J25MY1B25□40603.2355.56378391006528537814399611
MY-J32MY1B32□55804.5406.576944712482406488204411111
MY-J40MY1B40□741004.5476.59211256144984476108225413111
Part Number
MY1B25-100SL6Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Stroke
(mm)
Table Material Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Rodless Cylinder Joint Type Usage Environment Table Surface Treatment Guide Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Piping Format Port Screw Type Cushion Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol End Block Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)

364.40 €

1 9 Days Rodless Cylinder100[Aluminum] Aluminum Alloy20~39.92911025Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Guideless] Basic Type42540.1 to 0.8Standard typeRcAir cushion-Magnet built-inNone-None--SL6None--Cylinder-

Loading...

  1. 1

This page is Mechanically Jointed Rodless Cylinder, Basic Type, MY1B-Z Series, part number MY1B25-100SL6Z.
You can find the detail information about specifications and dimensions on part number MY1B25-100SL6Z.

Variation of this product

Part Number
20-MY1B25TF-1100Z
20-MY1B25TFG-1340Z
20-MY1B40TF-1650HZ
MY1B25-100Z
MY1B25-1040Z
MY1B25-1050Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Stroke
(mm)
Table Material Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Rodless Cylinder Joint Type Usage Environment Table Surface Treatment Guide Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Piping Format Port Screw Type Cushion Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol End Block Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)

419.42 €

1 26 Days Rodless Cylinder1,100[Aluminum] Aluminum Alloy20~39.92911025Mechanically JointedGeneral Purpose / Copper-Based / Fluorine-Based Material Not Used[Clear Anodize] Hard Anodized Aluminum[Guideless] Basic Type42540.1 to 0.8Standard typeGAir cushion-Magnet built-inNone-None--No unitNone--Cylinder-

465.68 €

1 26 Days Rodless Cylinder1340[Aluminum] Aluminum Alloy20~39.92911025Mechanically JointedCopper-Based / Fluorine-Based Material Not Used[Clear Anodize] Hard Anodized Aluminum[Guideless] Basic Type42540.1 to 0.8Centralized piping typeGAir cushion-Magnet built-inNone-None--No unitNone--Cylinder-

939.32 €

1 26 Days Rodless Cylinder1650[Aluminum] Aluminum Alloy40~575317040Mechanically JointedGeneral Purpose / Copper-Based / Fluorine-Based Material Not Used[Clear Anodize] Hard Anodized Aluminum[Guideless] Basic Type64840.1 to 0.8Standard typeGAir cushion-Magnet built-inNone-None--HNone--Cylinder-

308.48 €

1 8 Days Rodless Cylinder100[Aluminum] Aluminum Alloy-2911025Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Guideless] Basic Type4254-Standard typeRcAir cushionNone-----No unit-None----

419.42 €

1 9 Days Rodless Cylinder1040[Aluminum] Aluminum Alloy-2911025Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Guideless] Basic Type4254-Standard typeRcAir cushionNone-----No unit-None----

419.42 €

1 9 Days Rodless Cylinder1,050[Aluminum] Aluminum Alloy20~39.92911025Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Guideless] Basic Type42540.1 to 0.8Standard typeRcAir cushion-Magnet built-inNone-None--No unitNone--Cylinder-

Tech Support