Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MY1B25-200SLZ
Model Indication Method
Bore size (mm) | 25 | 32 | 40 | |
---|---|---|---|---|
Fluid | Air | |||
Action | Double-acting | |||
Operating pressure range | 0.1 to 0.8 MPa | |||
Proof pressure resistance | 1.2 MPa | |||
Ambient and fluid temperature | 5 to 60°C | |||
Cushion | Air cushion | |||
Lubrication | Non-lube | |||
Stroke length tolerance | 2,700 or less (0 to +1.8), 2,701 to 5,000 (0 to +2.8) | |||
Piping port size | Front/side port | Rc 1/8 | Rc 1/4 | |
Bottom port | ø6 (diameter 6 mm) | ø8 (diameter 8 mm) |
Unit: N
Bore size (mm) | Piston area (mm2) | Operating pressure (MPa) | ||||||
---|---|---|---|---|---|---|---|---|
0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | 0.8 | ||
25 | 490 | 98 | 147 | 196 | 245 | 294 | 343 | 392 |
32 | 804 | 161 | 241 | 322 | 402 | 483 | 563 | 643 |
40 | 1,256 | 251 | 377 | 502 | 628 | 754 | 879 | 1,005 |
Note: Theoretical output (N) = pressure (MPa) × pressure receiving area (mm2).
Unit: kg
Bore size (mm) | Basic weight | Additional weight per 50 mm of stroke | Side port bracket weight (per set) | Stroke adjustment unit weight (per 1 unit) | ||
---|---|---|---|---|---|---|
A /B type | A unit weight | L unit weight | H unit weight | |||
25 | 1.14 | 0.11 | 0.02 | 0.06 | 0.10 | 0.18 |
32 | 2.28 | 0.17 | 0.02 | 0.12 | 0.21 | 0.40 |
40 | 3.11 | 0.25 | 0.04 | 0.23 | 0.32 | 0.49 |
MY1B25 to 40
Number | Description | Materials | Additional notes |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized |
2 | Head cover | Aluminum alloy | Painted |
3 | Cushion boss | Polyacetal | - |
4 | Piston yoke | Aluminum alloy | Anodized |
5 | Piston | Aluminum alloy | Chromated |
6 | End cover | Polyacetal | - |
7 | Wear ring | Polyacetal | - |
8 | Head plate | Stainless steel | - |
9 | Cushion needle | Rolled steel | Nickel plated |
10 | Stopper | Carbon steel | Nickel plated |
11 | Belt separator | Polyacetal | - |
12 | Guide roller | Polyacetal | - |
13 | Parallel pin | Carbon steel | - |
16 | Belt clamp | Polybutylene terephthalate | - |
21 | Bearing | Polyacetal | - |
22 | Spacer | Stainless steel | - |
23 | Spring pin | Carbon tool steel | - |
24 | Seal magnet | Rubber magnet | - |
25 | Hex socket head cap screw | Chrome molybdenum steel | Chromated |
26 | Hex socket button head cap screw | Chrome molybdenum steel | Chromated |
27 | Thin-head screw | Chrome molybdenum steel | Chromated |
29 | Double-round parallel key | Carbon steel | - |
30 | Hex socket head taper plug | Carbon steel | Chromated (in the case of centralized piping: 7 pcs.) |
31 | Magnet | Rare earth magnet | - |
32 | Top cover | Stainless steel | - |
35 | Hex socket head taper plug | Carbon steel | Chromated (in the case of centralized piping: 3 pcs.) |
36 | CR-type retaining ring | Steel for springs | - |
38 | Steel ball | Bearing steel | - |
39 | Lub-retainer | Special resin | - |
L-type mounting dimensions
Mounting direction can be selected from 2 types with 1 pair of brackets, enabling compact combinations.
(Unit: mm)
Model | Applicable cylinders | Common | Mounting direction (1) | Mounting direction (2) | Adjustable range | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
D | G | H | J | MM | A | B | C | F | A | B1 | B2 | B3 | C1 | C2 | F | E1 | E2 | ||
MY-J25 | MY1B25□ | 40 | 60 | 3.2 | 35 | 5.5 | 63 | 78 | 39 | 100 | 65 | 28 | 53 | 78 | 14 | 39 | 96 | 1 | 1 |
MY-J32 | MY1B32□ | 55 | 80 | 4.5 | 40 | 6.5 | 76 | 94 | 47 | 124 | 82 | 40 | 64 | 88 | 20 | 44 | 111 | 1 | 1 |
MY-J40 | MY1B40□ | 74 | 100 | 4.5 | 47 | 6.5 | 92 | 112 | 56 | 144 | 98 | 44 | 76 | 108 | 22 | 54 | 131 | 1 | 1 |
Part Number
|
---|
MY1B25-200SLZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Stroke (mm) | Table Material | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Rodless Cylinder Joint Type | Usage Environment | Table Surface Treatment | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Piping Format | Port Screw Type | Cushion | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | End Block | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
367.68 € | 1 | 8 Days | Rodless Cylinder | 200 | [Aluminum] Aluminum Alloy | - | 29 | 110 | 25 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Guideless] Basic Type | 42 | 54 | - | Standard type | Rc | Air cushion | None | - | - | - | - | - | SL | - | None | - | - | - | - |
Loading...
This page is Mechanically Jointed Rodless Cylinder, Basic Type, MY1B-Z Series, part number MY1B25-200SLZ.
You can find the detail information about specifications and dimensions on part number MY1B25-200SLZ.
Configure
Basic Attributes
Table Material
Maximum load weight (when horizontally mounted)(kg)
Table Surface Treatment
Guide
Operating Pressure(MPa)
Lead Wire Length(m)
Number of Switches
Custom-made Specifications
End Block
Model
End Block
Spacer for intermediate fixing
Spacer shipping form
Type
Applicable inner diameter of cylinder(ø)
Type
Type
Stroke(mm)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Rodless Cylinder Joint Type
Usage Environment
Table Size Width W(mm)
Table Size Height H(mm)
Piping Format
Port Screw Type
Cushion
Auto Switch
Stroke Adjustment Unit Symbol
Custom-made
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
20-MY1B25TF-1100Z |
20-MY1B25TFG-1340Z |
20-MY1B40TF-1650HZ |
MY1B25-200Z |
MY1B25-200Z-M9PW |
MY1B25-210Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Stroke (mm) | Table Material | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Rodless Cylinder Joint Type | Usage Environment | Table Surface Treatment | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Piping Format | Port Screw Type | Cushion | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | End Block | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
419.42 € | 1 | 26 Days | Rodless Cylinder | 1,100 | [Aluminum] Aluminum Alloy | 20~39.9 | 29 | 110 | 25 | Mechanically Jointed | General Purpose / Copper-Based / Fluorine-Based Material Not Used | [Clear Anodize] Hard Anodized Aluminum | [Guideless] Basic Type | 42 | 54 | 0.1 to 0.8 | Standard type | G | Air cushion | - | Magnet built-in | None | - | None | - | - | No unit | None | - | - | Cylinder | - | ||
465.68 € | 1 | 26 Days | Rodless Cylinder | 1340 | [Aluminum] Aluminum Alloy | 20~39.9 | 29 | 110 | 25 | Mechanically Jointed | Copper-Based / Fluorine-Based Material Not Used | [Clear Anodize] Hard Anodized Aluminum | [Guideless] Basic Type | 42 | 54 | 0.1 to 0.8 | Centralized piping type | G | Air cushion | - | Magnet built-in | None | - | None | - | - | No unit | None | - | - | Cylinder | - | ||
939.32 € | 1 | 26 Days | Rodless Cylinder | 1650 | [Aluminum] Aluminum Alloy | 40~57 | 53 | 170 | 40 | Mechanically Jointed | General Purpose / Copper-Based / Fluorine-Based Material Not Used | [Clear Anodize] Hard Anodized Aluminum | [Guideless] Basic Type | 64 | 84 | 0.1 to 0.8 | Standard type | G | Air cushion | - | Magnet built-in | None | - | None | - | - | H | None | - | - | Cylinder | - | ||
319.56 € | 1 | 8 Days | Rodless Cylinder | 200 | [Aluminum] Aluminum Alloy | - | 29 | 110 | 25 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Guideless] Basic Type | 42 | 54 | - | Standard type | Rc | Air cushion | None | - | - | - | - | - | No unit | - | None | - | - | - | - | ||
387.19 € | 1 | 9 Days | Rodless Cylinder | 200 | [Aluminum] Aluminum Alloy | 20~39.9 | 29 | 110 | 25 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Guideless] Basic Type | 42 | 54 | 0.1 to 0.8 | Standard type | Rc | Air cushion | - | Magnet built-in | M9PW | 0.5 | None | 2 | - | No unit | None | - | - | Cylinder | - | ||
330.73 € | 1 | 8 Days | Rodless Cylinder | 210 | [Aluminum] Aluminum Alloy | - | 29 | 110 | 25 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Guideless] Basic Type | 42 | 54 | - | Standard type | Rc | Air cushion | None | - | - | - | - | - | No unit | - | None | - | - | - | - |