Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MY1H25G-250Z
Part Number
|
---|
MY1H25G-250Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Stroke (mm) | Table Material | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Rodless Cylinder Joint Type | Usage Environment | Table Surface Treatment | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Piping Format | Port Screw Type | Cushion | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | End Block | Part Number | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,017.44 € | 1 | 8 Days | Rodless Cylinder | 250 | [Aluminum] Aluminum Alloy | 20~39.9 | 27.5 | 114 | 25 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Rolling Guide] Linear guide type | 90 | 54 | 0.1 to 0.8 | Centralized piping type | Rc | Air cushion | - | Magnet built-in | None | - | None | - | - | No unit | No end lock | None | - | - | Cylinder | - |
Loading...
This page is Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY1H-Z Series, part number MY1H25G-250Z.
You can find the detail information about specifications and dimensions on part number MY1H25G-250Z.
Configure
Basic Attributes
Table Material
Table Surface Treatment
Guide
Auto Switch
Custom-made Specifications
Model
Stroke Adjustment Unit Symbol
Spacer for intermediate fixing
Spacer shipping form
Applicable inner diameter of cylinder(ø)
Type
Type
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Rodless Cylinder Joint Type
Usage Environment
Table Size Width W(mm)
Table Size Height H(mm)
Operating Pressure(MPa)
Piping Format
Port Screw Type
Cushion
Lead Wire Length(m)
Number of Switches
End Block
End Block
Part Number
Custom-made
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MY1H25-100LL7Z |
MY1H25-100LZ |
MY1H25-100Z |
MY1H25G-250Z-M9BWL |
MY1H25G-250Z-XC56 |
MY1H25G-300AZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Stroke (mm) | Table Material | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Rodless Cylinder Joint Type | Usage Environment | Table Surface Treatment | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Piping Format | Port Screw Type | Cushion | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | End Block | Part Number | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,040.95 € | 1 | 9 Days | Rodless Cylinder | 100 | [Aluminum] Aluminum Alloy | 20~39.9 | 27.5 | 114 | 25 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Rolling Guide] Linear guide type | 90 | 54 | 0.1 to 0.8 | Standard type | Rc | Air cushion | - | Magnet built-in | None | - | None | - | - | LL7 | No end lock | None | - | - | Cylinder | - | ||
1,016.65 € | 1 | 8 Days | Rodless Cylinder | 100 | [Aluminum] Aluminum Alloy | 20~39.9 | 27.5 | 114 | 25 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Rolling Guide] Linear guide type | 90 | 54 | 0.1 to 0.8 | Standard type | Rc | Air cushion | - | Magnet built-in | None | - | None | - | - | L | No end lock | None | - | - | Cylinder | - | ||
872.47 € | 1 | 9 Days | Rodless Cylinder | 100 | [Aluminum] Aluminum Alloy | 20~39.9 | 27.5 | 114 | 25 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Rolling Guide] Linear guide type | 90 | 54 | 0.1 to 0.8 | Standard type | Rc | Air cushion | - | Magnet built-in | None | - | None | - | - | No unit | No end lock | None | - | - | Cylinder | - | ||
1,092.60 € | 1 | 9 Days | Rodless Cylinder | 250 | [Aluminum] Aluminum Alloy | - | 27.5 | 114 | 25 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Rolling Guide] Linear guide type | 90 | 54 | - | Centralized piping type | Rc | Air cushion | M9BW | 3 | 2 | - | - | - | No unit | - | No end lock | None | - | - | - | - | ||
1,051.89 € | 1 | 26 Days | Rodless Cylinder | 250 | [Aluminum] Aluminum Alloy | 20~39.9 | 27.5 | 114 | 25 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Rolling Guide] Linear guide type | 90 | 54 | 0.1 to 0.8 | Centralized piping type | Rc | Air cushion | - | Magnet built-in | None | - | None | - | - | No unit | No end lock | With dowel holes | - | - | Cylinder | - | ||
1,105.44 € | 1 | 7 Days | Rodless Cylinder | 300 | [Aluminum] Aluminum Alloy | 20~39.9 | 27.5 | 114 | 25 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Rolling Guide] Linear guide type | 90 | 54 | 0.1 to 0.8 | Centralized piping type | Rc | Air cushion | - | Magnet built-in | None | - | None | - | - | A | No end lock | None | - | - | Cylinder | - |