Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY1H-Z Series (Part Numbers - CAD Download)

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY1H-Z Series
With the MY1H-Z series, piping is possible from the 4 directions of the head cover.
[Features]
· Piping on site is adjustable depending on the state of the installation.
· Adjusting the cushion needle is easy.

(i)Remark

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MY1H25TFG-400Z

Part Number
MY1H25TFG-400Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Stroke
(mm)
Table Material Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Rodless Cylinder Joint Type Usage Environment Table Surface Treatment Guide Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Piping Format Port Screw Type Cushion Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol End Block Part Number Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)

1,142.08 €

1 4 Days Rodless Cylinder400[Aluminum] Aluminum Alloy-27.511425Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Rolling Guide] Linear guide type9054-Centralized piping typeGAir cushionNone-----No unit-No end lockNone----

Loading...

  1. 1

This page is Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY1H-Z Series, part number MY1H25TFG-400Z.
You can find the detail information about specifications and dimensions on part number MY1H25TFG-400Z.

Variation of this product

Part Number
MY1H25-100LL7Z
MY1H25-100LZ
MY1H25-100Z
MY1H25TFG-400Z-X168
MY1H25TFG-450HZ
MY1H25TFG-450LZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Stroke
(mm)
Table Material Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Rodless Cylinder Joint Type Usage Environment Table Surface Treatment Guide Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Piping Format Port Screw Type Cushion Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol End Block Part Number Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)

1,040.95 €

1 9 Days Rodless Cylinder100[Aluminum] Aluminum Alloy20~39.927.511425Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Rolling Guide] Linear guide type90540.1 to 0.8Standard typeRcAir cushion-Magnet built-inNone-None--LL7No end lockNone--Cylinder-

1,016.65 €

1 8 Days Rodless Cylinder100[Aluminum] Aluminum Alloy20~39.927.511425Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Rolling Guide] Linear guide type90540.1 to 0.8Standard typeRcAir cushion-Magnet built-inNone-None--LNo end lockNone--Cylinder-

872.47 €

1 9 Days Rodless Cylinder100[Aluminum] Aluminum Alloy20~39.927.511425Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Rolling Guide] Linear guide type90540.1 to 0.8Standard typeRcAir cushion-Magnet built-inNone-None--No unitNo end lockNone--Cylinder-

1,167.74 €

1 26 Days Rodless Cylinder400[Aluminum] Aluminum Alloy-27.511425Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Rolling Guide] Linear guide type9054-Centralized piping typeGAir cushionNone-----No unit-No end lockHelical coil insert thread specification----

1,365.85 €

1 7 Days Rodless Cylinder450[Aluminum] Aluminum Alloy-27.511425Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Rolling Guide] Linear guide type9054-Centralized piping typeGAir cushionNone-----H-No end lockNone----

1,327.76 €

1 8 Days Rodless Cylinder450[Aluminum] Aluminum Alloy-27.511425Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Rolling Guide] Linear guide type9054-Centralized piping typeGAir cushionNone-----L-No end lockNone----

Tech Support