Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MY1B10G-1000H
MY1B10G-stroke
MY1B16□ / MY1B20□-stroke
MY1B16□ / MY1B20 piping hole dimensions for centralized piping on the bottom (right: piping on the bottom (applicable O-ring))
MY1B50□ / MY1B63□-stroke
Piping hole for centralized piping on the bottom of MY1B50□ / MY1B63□ (right: piping on the bottom (applicable O-ring))
MY1B80□ / MY1B100□-stroke
Piping hole for centralized piping on the bottom of MY1B80□ / MY1B100□ (right: piping on the bottom (applicable O-ring))
Product Image
Tube Inner Diameter (mm) | 10 | 16 | 20 | 50 | 63 | 80 | 100 | |
---|---|---|---|---|---|---|---|---|
Fluid | Air | |||||||
Operation Type | Double-acting type | |||||||
Operating Pressure Range | 0.2 to 0.8 MPa | 0.15 to 0.8 MPa | 0.1 to 0.8 MPa | |||||
Proof Pressure | 1.2 MPa | |||||||
Ambient and fluid temperature | 5 to 60°C | |||||||
Cushioning | Rubber cushion | Air cushion | ||||||
Lubrication | Not required | |||||||
Stroke Length Tolerance | 1,000 or less (0 to +1.8) 1,001 to 3,000 (0 to +2.8) | 2,700 or less (0 to +1.8) 2,701 to 5,000 (0 to +2.8) | ||||||
Piping Connection Port Diameter | Front/side port | M5 × 0.8 | Rc 3/8 | RC 1/2 | ||||
Bottom port | — | ⌀4 (Connection diameter 4 mm) | ⌀10 (Connection diameter 10 mm) | ⌀18 (Connection diameter 18 mm) |
Tube Inner Diameter (mm) | 10 | 16 | 20 | 50 to 100 | |
---|---|---|---|---|---|
No stroke adjustment unit | 100 to 500 mm/s | 100 to 1,000 mm/s | |||
Stroke adjustment unit | A unit | 100 to 200 mm/s | 100 to 1,000 mm/sNote1) | — | |
L unit, H unit | 100 to 1,000 mm/s | — | 100 to 1,500 mm/sNote2) | — |
Note 1) please note that the capacity of the air cushion will decrease as the stroke adjustment allowance by the adjust bolt increases.
Meanwhile, in ranges exceeding the air cushion stroke, the working piston speed will become 100 to 200 mm/s.
Note 2: The working piston speed will become 100 to 1,000 mm/s when using centralized piping.
Note 3: Use at a speed within the range of the absorption capacity. Please refer to the catalog.
(Unit: N)
Tube inner diameter (mm) | Piston Area (mm2) | Operating Pressure (MPa) | ||||||
---|---|---|---|---|---|---|---|---|
0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | 0.8 | ||
10 | 78 | 15 | 23 | 31 | 39 | 46 | 54 | 62 |
16 | 200 | 40 | 60 | 80 | 100 | 120 | 140 | 160 |
20 | 314 | 62 | 94 | 125 | 157 | 188 | 219 | 251 |
50 | 1,962 | 392 | 588 | 784 | 981 | 1,177 | 1,373 | 1,569 |
63 | 3,115 | 623 | 934 | 1,246 | 1,557 | 1,869 | 2,180 | 2,492 |
80 | 5,024 | 1,004 | 1,507 | 2,009 | 2,512 | 3,014 | 3,516 | 4,019 |
100 | 7,850 | 1,570 | 2,355 | 3,140 | 3,925 | 4,710 | 5,495 | 6,280 |
Note) theoretical output (N) = pressure (MPa) x pressure receiving area (mm2).
(Unit: kg)
Tube inner diameter (mm) | Basic weight | Extra weight Extra mass per hit | Weight of Moving Parts | Side support Bracket weight (Per pair) | Stroke adjustment unit weight (Per unit) | ||
---|---|---|---|---|---|---|---|
A/B type | A unit weight | L unit weight | H unit weight | ||||
10 | 0.15 | 0.04 | 0.03 | 0.003 | 0.01 | — | 0.02 |
16 | 0.61 | 0.06 | 0.07 | 0.01 | 0.04 | — | — |
20 | 1.06 | 0.10 | 0.14 | 0.02 | 0.05 | 0.05 | 0.10 |
50 | 7.78 | 0.44 | 1.40 | 0.04 | — | — | — |
63 | 13.10 | 0.70 | 2.20 | 0.08 | — | — | — |
80 | 20.70 | 1.18 | 4.80 | 0.17 | — | — | — |
100 | 35.70 | 1.97 | 8.20 | 0.17 | — | — | — |
Calculation method/example: MY1B20-300A
1.06 + 0.10 × 300 ÷ 50 + 0.05 × 2 ≒ 2.17 kg
MY1B16□ / MY1B20□
Piping hole for bottom centralized piping
* Please process the mounting surface with these dimensions.
MY1B50□ / MY1B63□
Piping hole for bottom centralized piping
* Please process the mounting surface with these dimensions.
MY1B80□ / MY1B100□
Piping hole for bottom centralized piping
* Please process the mounting surface with these dimensions.
Model number examples
Part Number
|
---|
MY1B10G-1000H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Stroke (mm) | Table Material | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Rodless Cylinder Joint Type | Usage Environment | Table Surface Treatment | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Piping Format | Port Screw Type | Cushion | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | End Block | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
335.53 € | 1 | 8 Days | Rodless Cylinder | 1,000 | [Aluminum] Aluminum Alloy | 5~9.2 | 5 | 50 | 10 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Guideless] Basic Type | 24 | 27 | - | Centralized piping type | M screw | Rubber cushion | None | - | - | - | 0.2 to 0.8 | H | None | - | - | - | - |
Loading...
Lead Wire Length(m) | Magnet built-in |
---|
This page is Mechanically Jointed Rodless Cylinder, Basic Type, MY1B Series, part number MY1B10G-1000H.
You can find the detail information about specifications and dimensions on part number MY1B10G-1000H.
Configure
Basic Attributes
Table Material
Table Surface Treatment
Guide
Operating Pressure(MPa)
Custom-made Specifications
End Block
Model
Spacer for intermediate fixing
Spacer shipping form
Type
Applicable inner diameter of cylinder(ø)
Type
Type
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Rodless Cylinder Joint Type
Usage Environment
Table Size Width W(mm)
Table Size Height H(mm)
Piping Format
Port Screw Type
Cushion
Number of Switches
Stroke Adjustment Unit Symbol
End Block
Custom-made
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MY-A20A1 |
MY-A20A2 |
MY-A20H1-6N |
MY1B10G-100A |
MY1B10G-100A-A93 |
MY1B10G-100A-A93L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Stroke (mm) | Table Material | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Rodless Cylinder Joint Type | Usage Environment | Table Surface Treatment | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Piping Format | Port Screw Type | Cushion | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | End Block | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.50 € | 1 | Quote | Other | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | None | - | - | A1 | None | No spacer | - | Stroke adjustment unit | 20 | ||
15.50 € | 1 | Quote | Other | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | None | - | - | A2 | None | No spacer | - | Stroke adjustment unit | 20 | ||
10.69 € | 1 | Quote | Other | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | None | - | - | H1 | None | Short spacer | Spacer only | Stroke adjustment unit | 20 | ||
281.77 € | 1 | 8 Days | Rodless Cylinder | 100 | [Aluminum] Aluminum Alloy | 5~9.2 | 5 | 50 | 10 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Guideless] Basic Type | 24 | 27 | - | Centralized piping type | M screw | Rubber cushion | None | - | - | - | 0.2 to 0.8 | A | None | - | - | - | - | ||
240.23 € | 1 | 9 Days | Rodless Cylinder | 100 | [Aluminum] Aluminum Alloy | 5~9.2 | 5 | 50 | 10 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Guideless] Basic Type | 24 | 27 | - | Centralized piping type | M screw | Rubber cushion | A93 | 0.5 | - | 2 | 0.2 to 0.8 | A | None | - | - | - | - | ||
245.39 € | 1 | 9 Days | Rodless Cylinder | 100 | [Aluminum] Aluminum Alloy | 5~9.2 | 5 | 50 | 10 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Guideless] Basic Type | 24 | 27 | - | Centralized piping type | M screw | Rubber cushion | A93 | 3 | - | 2 | 0.2 to 0.8 | A | None | - | - | - | - |