Mechanically Jointed Rodless Cylinder, Basic Type, MY1B Series (Part Numbers - CAD Download)

Mechanically Jointed Rodless Cylinder, Basic Type, MY1B Series
Air slide table made by SMC

[Features]
· Capable of being used in combination with various guides depending on the conditions
· Simple, space-saving design without any guides
· A wide variety is available from ø10 to ø100

(i)Remark

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MY1B10G-1200

Drawing

Centralized piping type: ⌀10 (Cylinder inner diameter 10 mm)

Dimensional drawing of MY1B10G-Stroke

MY1B10G-stroke

Standard type / centralized piping type ⌀16 (cylinder inner diameter 16 mm), ⌀20 (Cylinder inner diameter 20 mm)

Dimensional drawing of MY1B16□/MY1B20□-Stroke

MY1B16□ / MY1B20□-stroke

Dimensional drawing of piping hole dimensions for bottom centralized piping of MY1B16□ / MY1B20 (right: bottom side piping (applicable O-ring))

MY1B16□ / MY1B20 piping hole dimensions for centralized piping on the bottom (right: piping on the bottom (applicable O-ring))

Standard type / centralized piping type ⌀50 (cylinder inner diameter 50 mm), ⌀63 (Cylinder inner diameter 63 mm)

Dimensional drawing of MY1B50□/MY1B63□-Stroke

MY1B50□ / MY1B63□-stroke

Dimensional drawing of piping holes for centralized piping on the bottom of MY1B50□ / MY1B63□ (right: bottom side piping (applicable O-ring))

Piping hole for centralized piping on the bottom of MY1B50□ / MY1B63□ (right: piping on the bottom (applicable O-ring))

Standard type / centralized piping type ⌀80 (cylinder inner diameter 80 mm), ⌀100 (Cylinder inner diameter 100 mm)

Dimensional drawing of MY1B80□/MY1B100□-Stroke

MY1B80□ / MY1B100□-stroke

Dimensional drawing of piping holes for centralized piping on the bottom of MY1B80□ / MY1B100□ (right: bottom side piping (applicable O-ring))

Piping hole for centralized piping on the bottom of MY1B80□ / MY1B100□ (right: piping on the bottom (applicable O-ring))

Product Specifications

Product image of Mechanical Joint Type Rodless Cylinder, Basic Type MY1B Series

Product Image

Specifications

Tube Inner Diameter (mm)101620506380100
FluidAir
Operation TypeDouble-acting type
Operating Pressure Range0.2 to 0.8 MPa0.15 to 0.8 MPa0.1 to 0.8 MPa
Proof Pressure1.2 MPa
Ambient and fluid temperature5 to 60°C
CushioningRubber cushionAir cushion
LubricationNot required
Stroke Length Tolerance1,000 or less (0 to +1.8)
1,001 to 3,000 (0 to +2.8)
2,700 or less (0 to +1.8)
2,701 to 5,000 (0 to +2.8)
Piping Connection Port DiameterFront/side portM5 × 0.8Rc 3/8RC 1/2
Bottom port⌀4 (Connection diameter 4 mm)⌀10 (Connection diameter 10 mm)⌀18 (Connection diameter 18 mm)

Piston Speed

Tube Inner Diameter (mm)10162050 to 100
No stroke adjustment unit100 to 500 mm/s100 to 1,000 mm/s
Stroke adjustment unitA unit100 to 200 mm/s100 to 1,000 mm/sNote1)
L unit, H unit100 to 1,000 mm/s100 to 1,500 mm/sNote2)

Note 1) please note that the capacity of the air cushion will decrease as the stroke adjustment allowance by the adjust bolt increases.
Meanwhile, in ranges exceeding the air cushion stroke, the working piston speed will become 100 to 200 mm/s.
Note 2: The working piston speed will become 100 to 1,000 mm/s when using centralized piping.
Note 3: Use at a speed within the range of the absorption capacity. Please refer to the catalog.

Theoretical Output Table

(Unit: N)

Tube inner diameter
(mm)
Piston Area
(mm2)
Operating Pressure (MPa)
0.20.30.40.50.60.70.8
107815233139465462
16200406080100120140160
203146294125157188219251
501,9623925887849811,1771,3731,569
633,1156239341,2461,5571,8692,1802,492
805,0241,0041,5072,0092,5123,0143,5164,019
1007,8501,5702,3553,1403,9254,7105,4956,280

Note) theoretical output (N) = pressure (MPa) x pressure receiving area (mm2).

Weight Table

(Unit: kg)

Tube inner diameter
(mm)
Basic weightExtra weight
Extra mass per hit
Weight of Moving PartsSide support
Bracket weight
(Per pair)
Stroke adjustment unit weight
(Per unit)
A/B typeA unit weightL unit weightH unit weight
100.150.040.030.0030.010.02
160.610.060.070.010.04
201.060.100.140.020.050.050.10
507.780.441.400.04
6313.100.702.200.08
8020.701.184.800.17
10035.701.978.200.17

Calculation method/example: MY1B20-300A

  • Basic weight: 1.06 kg
  • Cylinder Stroke: 300st
  • Extra weight: 0.10/50st
  • A unit weight: 1.76 kg

1.06 + 0.10 × 300 ÷ 50 + 0.05 × 2 ≒ 2.17 kg

Structural drawing of centralized piping type / MY1B10G

Structural drawing of centralized piping type / MY1B10G

Component parts table of centralized piping type/ MY1B10G

Image 1 for components parts table of centralized piping type / MY1B10G
Image 2 for components parts table of centralized piping type / MY1B10G

Structural drawing of MY1B16, MY1B20, MY1B50 to MY1B100

Structural drawing of MY1B16, MY1B20, MY1B50 to MY1B100

MY1B16, MY1B20, MY1B50 to MY1B100 components

Image 1 for components parts table of MY1B16, MY1B20, MY1B50 to MY1B100 components parts table
Image 2 of MY1B16, MY1B20, MY1B50 to MY1B100 components

Specification Table

Standard type / centralized piping type ⌀16 (cylinder inner diameter 16 mm), ⌀20 (Cylinder inner diameter 20 mm)

MY1B16□ / MY1B20□

MY1B16□ / MY1B1620□ standard table image 1
Image 2 of dimensional drawing table for MY1B16□/MY1B20
MY1B16□ / MY1B20 bottom centralized piping piping hole standard table image

Piping hole for bottom centralized piping

* Please process the mounting surface with these dimensions.

Standard type / centralized piping type ⌀50 (cylinder inner diameter 50 mm), ⌀63 (Cylinder inner diameter 63 mm)

MY1B50□ / MY1B63□

MY1B50□ / MY1B63□ standard table image 1
MY1B50□ / MY1B63□ standard table image 2
Image of piping hole standard table for bottom centralized piping of MY1B50□ / MY1B63□

Piping hole for bottom centralized piping

* Please process the mounting surface with these dimensions.

Standard type / centralized piping type ⌀80 (cylinder inner diameter 80 mm), ⌀100 (Cylinder inner diameter 100 mm)

MY1B80□ / MY1B100□

MY1B80□ / MY1B100□ standard table image 1
MY1B80□ / MY1B100□ standard table image 2
MY1B80□ / MY1B100□ bottom centralized piping piping hole standard table image

Piping hole for bottom centralized piping

* Please process the mounting surface with these dimensions.

Selection support information

Model Number Notation

Model number examples

Model number examples

Details of lead wire / connector specifications

Part Number
MY1B10G-1200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Stroke
(mm)
Table Material Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Rodless Cylinder Joint Type Usage Environment Table Surface Treatment Guide Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Piping Format Port Screw Type Cushion Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol End Block Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)

229.81 €

1 9 Days Rodless Cylinder1,200[Aluminum] Aluminum Alloy5~9.255010Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Guideless] Basic Type2427-Centralized piping typeM screwRubber cushionNone---0.2 to 0.8No unitNone----

Loading...

  1. 1

Basic information

Lead Wire Length(m) Magnet built-in

This page is Mechanically Jointed Rodless Cylinder, Basic Type, MY1B Series, part number MY1B10G-1200.
You can find the detail information about specifications and dimensions on part number MY1B10G-1200.

Variation of this product

Part Number
MY-A20A1
MY-A20A2
MY-A20H1-6N
MY1B10G-1200H
MY1B10G-1200HS
MY1B10G-120A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Stroke
(mm)
Table Material Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Rodless Cylinder Joint Type Usage Environment Table Surface Treatment Guide Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Piping Format Port Screw Type Cushion Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol End Block Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)

15.50 €

1 98 Days Other------------------None--A1NoneNo spacer-Stroke adjustment unit20

15.50 €

1 98 Days Other------------------None--A2NoneNo spacer-Stroke adjustment unit20

10.69 €

1 98 Days Other------------------None--H1NoneShort spacerSpacer onlyStroke adjustment unit20

360.71 €

1 8 Days Rodless Cylinder1,200[Aluminum] Aluminum Alloy5~9.255010Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Guideless] Basic Type2427-Centralized piping typeM screwRubber cushionNone---0.2 to 0.8HNone----

289.29 €

1 9 Days Rodless Cylinder1,200[Aluminum] Aluminum Alloy5~9.255010Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Guideless] Basic Type24270.2 to 0.8Centralized piping typeM screwRubber cushionNone-None--HSNone--Cylinder-

205.77 €

1 8 Days Rodless Cylinder120[Aluminum] Aluminum Alloy5~9.255010Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Guideless] Basic Type24270.2 to 0.8Centralized piping typeM screwRubber cushionNone-None--ANone--Cylinder-

Tech Support