MY1C, Mechanical Joint Rodless Cylinder, Cam Follower Guide w / o Stroke Adjustment (Part Numbers - CAD Download)

MY1C, Mechanical Joint Rodless Cylinder, Cam Follower Guide w / o Stroke Adjustment
An air slide table made by SMC

[Features]
· Capable of smooth operation even when there is an unbalanced load
· Moment-resistant and capable of supporting long strokes

(i)Remark

  • Product pictures are representations. CAD data is not supported by some of the model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MY1C20-250L-M9B

Drawing

Standard type / centralized piping type ⌀16 (cylinder inner diameter 16 mm) ⌀20 (Cylinder inner diameter 20 mm)

Dimensional drawing of MY1C16□/MY1C20□-Stroke

MY1C16□ / MY1C20□-stroke

MY1C16□ / MY1C20□ bottom centralized piping hole dimensional drawing (right: bottom side piping (applicable O-ring))

Piping hole for centralized piping on the bottom of MY1C16□ / MY1C20□ (right: piping on the bottom (applicable O-ring))

Standard type / centralized piping type ⌀25 (cylinder inner diameter 25 mm) ⌀32 (cylinder inner diameter 32 mm), ⌀40 (Cylinder inner diameter 40 mm)

Dimensional drawing of MY1C25□/MY1C2532□/MY1C2540□-Stroke

MY1C25□ / MY1C2532□ / MY1C2540□-stroke

MY1C25□ / MY1C2532□ / MY1C2540□ bottom centralized piping hole dimensional drawing (right: bottom side (ZZ part) piping part (applicable O-ring))

Piping hole for centralized piping on the bottom of MY1C25□ / MY1C2532□ / MY1C2540□ (right: bottom side (ZZ part) piping part (applicable O-ring))

Standard type / centralized piping type ⌀50 (cylinder inner diameter 50 mm) ⌀63 (Cylinder inner diameter 63 mm)

Dimensional drawing of MY1C50□/MY1C5063□ Stroke

MY1C50□ / MY1C5063□ stroke

MY1C50□ / MY1C5063□ bottom centralized piping hole dimensional drawing (right: bottom side (ZZ part) piping part (applicable O-ring))

Piping hole for centralized piping on the bottom of MY1C50□ / MY1C5063□ (right: bottom side (ZZ part) piping part (applicable O-ring))

Product Specifications

Standard Specifications

Tube Inner Diameter (mm)16202532405063
FluidAir
Operation TypeDouble-acting type
Operating Pressure Range0.15 to 0.8 MPa0.1 to 0.8 MPa
Proof Pressure1.2 MPa
Ambient and fluid temperature5 to 60°C
CushioningAir cushion
LubricationNot required
Stroke Length Tolerance1,000 or less (0 to +1.8)
1,001 to 3,000 (0 to +2.8)
2,700 or less (0 to +1.8), 2,701 to 5,000 (0 to +2.8)
Piping Connection Port DiameterFront/side portM5 × 0.8Rc 1/8Rc 1/4Rc 3/8
Bottom port⌀4 (Connection diameter 4 mm)⌀6 (Connection diameter 6 mm)⌀8 (Connection diameter 8 mm)⌀10 (Connection diameter 10 mm)

Piston Speed

Tube Inner Diameter (mm)16 to 63
No stroke adjustment unit100 to 1,000 mm/s
Stroke adjustment unitA unitNote1) 100 to 1,000 mm/s
L unit, H unitNote2) 100 to 1,500 mm/s

Note 1) please note that the capacity of the air cushion will decrease as the stroke adjustment allowance by the adjust bolt increases. Meanwhile, in ranges exceeding the air cushion stroke, the working piston speed will become 100 to 200 mm/s.
Note 2: The working piston speed will become 100 to 1,000 mm/s when using centralized piping.
Note 3: Use at a speed within the range of the absorption capacity. See digital catalog.

Theoretical Output Table

(Unit: N)

Tube
Inner diameter
(mm)
Pressure received
Area
(mm2)
Operating Pressure (MPa)
0.20.30.40.50.60.70.8
16200406080100120140160
203146294125157188219251
2549098147196245294343392
32804161241322402483563643
401,2562513775026287548791,005
501,9623925887849811,1771,3731,569
633,1156239341,2461,5571,8692,1802,492

Note) theoretical output (N) = pressure (MPa) x pressure receiving area (mm2).

Weight Table

(Unit: kg)

Tube
Inner diameter
(mm)
Basic
Weight
Extra weight
Extra mass per hit
Movable Part
Weight
Side support
Bracket weight (Per pair)
Stroke adjustment unit weight
(Per unit)
A/B typeA unit
Weight
L unit
Weight
H unit
Weight
160.670.120.220.010.030.04
201.060.150.310.020.040.050.08
251.580.240.410.020.070.110.18
323.140.370.860.040.140.230.39
405.600.521.490.080.250.340.48
5010.140.762.590.080.360.513.38
6316.671.104.260.170.680.831.08

Calculation method/example: MY1C25-300A

  • Basic weight: 1.58 kg
  • Extra weight: 0.24/50st
  • A unit weight: 0.07 kg
  • Cylinder Stroke: 300st

1.58 + 0.24 × 300 ÷ 50 + 0.07 × 2≒3.16 kg

Structural Drawing

Structural drawing of Mechanical Joint Type Rodless Cylinder, Cam Follower Guide Type MY1C Series

Component parts table image

Image 1 for components parts table
Image 2 for components parts table

Specification Table

Standard type / centralized piping type ⌀16 (cylinder inner diameter 16 mm) ⌀20 (Cylinder inner diameter 20 mm)

MY1C16□ / MY1C20□

MY1C16□ / MY1C20□ standard table image 1
MY1C16□ / MY1C20□ standard table image 2
Piping hole standard table image for bottom centralized piping

Piping hole for bottom centralized piping

* Please process the mounting surface with these dimensions.

Standard type / centralized piping type ⌀25 (cylinder inner diameter 25 mm) ⌀32 (cylinder inner diameter 32 mm), ⌀40 (Cylinder inner diameter 40 mm)

MY1C25□ / MY1C32□ / MY1C40□

MY1C25□ / MY1C2532□ / MY1C2540□ standard table image 1

* P indicates the cylinder supply port.

MY1C25□ / MY1C2532□ / MY1C2540□ standard table image 2
MY1C25□ / MY1C2532□ / MY1C2540□ bottom centralized piping piping hole standard table image

Piping hole for bottom centralized piping

* Please process the mounting surface with these dimensions.

Standard type / centralized piping type ⌀50 (cylinder inner diameter 50 mm) ⌀63 (Cylinder inner diameter 63 mm)

MY1C50□ / MY1C63□

MY1C50□ / MY1C5063□ standard table image 1
MY1C50□ / MY1C5063□ standard table image 2
MY1C50□ / MY1C5063□ bottom centralized piping piping hole standard table image

Piping hole for bottom centralized piping

* Please process the mounting surface with these dimensions.

Selection support information

Model number examples

Model number examples

* Please refer to the digital catalog for the stroke adjustment unit.

Optional model display method

Model identification method for options, image

Note 1) for details on the adjustment range, refer to the digital catalog.
Note 2) ⌀16 (cylinder inner diameter 16 mm) is available only for A and L units.
* The spacer is a mounting bracket for fixing the stroke adjustment unit at the intermediate position of the stroke.

Optional components

Optional component image

Side support model

Image of side support model table
  • * Please refer to the digital catalog for details such as dimensions.
  • * The side support is a pair on the left and right.

Details of lead wire / connector specifications

Part Number
MY1C20-250L-M9B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Connection Diameter Piping Format Port Screw Type Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol End Block Custom-made Type

1,017.40 €

1 9 Days 25020~39.9251002058 ~ 7246--Standard typeM screwM9B0.5-20.15 to 0.8LNone-

Loading...

  1. 1

Basic information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Mechanically Jointed
Usage Environment General Purpose Table Surface Treatment Electroless Nickel Plating Guide Cam Follower guide type
Cushion Air cushion Lead Wire Length(m) Magnet built-in

This page is MY1C, Mechanical Joint Rodless Cylinder, Cam Follower Guide w / o Stroke Adjustment, part number MY1C20-250L-M9B.
You can find the detail information about specifications and dimensions on part number MY1C20-250L-M9B.

Variation of this product

Part Number
MY1C16-100AS
MY1C16-100LS
MY1C16-1100A
MY1C20-250LH
MY1C20-255L
MY1C20-260
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Connection Diameter Piping Format Port Screw Type Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol End Block Custom-made Type

769.82 €

1 9 Days 10010~191880166840--Standard typeM screwNone---0.15 to 0.8ASNone-

822.40 €

1 9 Days 10010~191880166840--Standard typeM screwNone---0.15 to 0.8LSNone-

1,005.03 €

1 9 Days 1,10010~191880166840--Standard typeM screwNone---0.15 to 0.8ANone-

968.77 €

1 9 Days 25020~39.9251002058 ~ 7246--Standard typeM screwNone---0.15 to 0.8LHNone-

955.39 €

1 8 Days 25520~39.9251002058 ~ 7246--Standard typeM screwNone---0.15 to 0.8LNone-

792.58 €

1 9 Days 26020~39.9251002058 ~ 7246--Standard typeM screwNone---0.15 to 0.8No unitNone-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360