Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MY1C63G-500A
MY1C16□ / MY1C20□-stroke
Piping hole for centralized piping on the bottom of MY1C16□ / MY1C20□ (right: piping on the bottom (applicable O-ring))
MY1C25□ / MY1C2532□ / MY1C2540□-stroke
Piping hole for centralized piping on the bottom of MY1C25□ / MY1C2532□ / MY1C2540□ (right: bottom side (ZZ part) piping part (applicable O-ring))
MY1C50□ / MY1C5063□ stroke
Piping hole for centralized piping on the bottom of MY1C50□ / MY1C5063□ (right: bottom side (ZZ part) piping part (applicable O-ring))
Tube Inner Diameter (mm) | 16 | 20 | 25 | 32 | 40 | 50 | 63 | |
---|---|---|---|---|---|---|---|---|
Fluid | Air | |||||||
Operation Type | Double-acting type | |||||||
Operating Pressure Range | 0.15 to 0.8 MPa | 0.1 to 0.8 MPa | ||||||
Proof Pressure | 1.2 MPa | |||||||
Ambient and fluid temperature | 5 to 60°C | |||||||
Cushioning | Air cushion | |||||||
Lubrication | Not required | |||||||
Stroke Length Tolerance | 1,000 or less (0 to +1.8) 1,001 to 3,000 (0 to +2.8) | 2,700 or less (0 to +1.8), 2,701 to 5,000 (0 to +2.8) | ||||||
Piping Connection Port Diameter | Front/side port | M5 × 0.8 | Rc 1/8 | Rc 1/4 | Rc 3/8 | |||
Bottom port | ⌀4 (Connection diameter 4 mm) | ⌀6 (Connection diameter 6 mm) | ⌀8 (Connection diameter 8 mm) | ⌀10 (Connection diameter 10 mm) |
Tube Inner Diameter (mm) | 16 to 63 | |
---|---|---|
No stroke adjustment unit | 100 to 1,000 mm/s | |
Stroke adjustment unit | A unit | Note1) 100 to 1,000 mm/s |
L unit, H unit | Note2) 100 to 1,500 mm/s |
Note 1) please note that the capacity of the air cushion will decrease as the stroke adjustment allowance by the adjust bolt increases. Meanwhile, in ranges exceeding the air cushion stroke, the working piston speed will become 100 to 200 mm/s.
Note 2: The working piston speed will become 100 to 1,000 mm/s when using centralized piping.
Note 3: Use at a speed within the range of the absorption capacity. See digital catalog.
(Unit: N)
Tube Inner diameter (mm) | Pressure received Area (mm2) | Operating Pressure (MPa) | ||||||
---|---|---|---|---|---|---|---|---|
0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | 0.8 | ||
16 | 200 | 40 | 60 | 80 | 100 | 120 | 140 | 160 |
20 | 314 | 62 | 94 | 125 | 157 | 188 | 219 | 251 |
25 | 490 | 98 | 147 | 196 | 245 | 294 | 343 | 392 |
32 | 804 | 161 | 241 | 322 | 402 | 483 | 563 | 643 |
40 | 1,256 | 251 | 377 | 502 | 628 | 754 | 879 | 1,005 |
50 | 1,962 | 392 | 588 | 784 | 981 | 1,177 | 1,373 | 1,569 |
63 | 3,115 | 623 | 934 | 1,246 | 1,557 | 1,869 | 2,180 | 2,492 |
Note) theoretical output (N) = pressure (MPa) x pressure receiving area (mm2).
(Unit: kg)
Tube Inner diameter (mm) | Basic Weight | Extra weight Extra mass per hit | Movable Part Weight | Side support Bracket weight (Per pair) | Stroke adjustment unit weight (Per unit) | ||
---|---|---|---|---|---|---|---|
A/B type | A unit Weight | L unit Weight | H unit Weight | ||||
16 | 0.67 | 0.12 | 0.22 | 0.01 | 0.03 | 0.04 | — |
20 | 1.06 | 0.15 | 0.31 | 0.02 | 0.04 | 0.05 | 0.08 |
25 | 1.58 | 0.24 | 0.41 | 0.02 | 0.07 | 0.11 | 0.18 |
32 | 3.14 | 0.37 | 0.86 | 0.04 | 0.14 | 0.23 | 0.39 |
40 | 5.60 | 0.52 | 1.49 | 0.08 | 0.25 | 0.34 | 0.48 |
50 | 10.14 | 0.76 | 2.59 | 0.08 | 0.36 | 0.51 | 3.38 |
63 | 16.67 | 1.10 | 4.26 | 0.17 | 0.68 | 0.83 | 1.08 |
Calculation method/example: MY1C25-300A
1.58 + 0.24 × 300 ÷ 50 + 0.07 × 2≒3.16 kg
MY1C16□ / MY1C20□
Piping hole for bottom centralized piping
* Please process the mounting surface with these dimensions.
MY1C25□ / MY1C32□ / MY1C40□
* P indicates the cylinder supply port.
Piping hole for bottom centralized piping
* Please process the mounting surface with these dimensions.
MY1C50□ / MY1C63□
Piping hole for bottom centralized piping
* Please process the mounting surface with these dimensions.
Model number examples
* Please refer to the digital catalog for the stroke adjustment unit.
Note 1) for details on the adjustment range, refer to the digital catalog.
Note 2) ⌀16 (cylinder inner diameter 16 mm) is available only for A and L units.
* The spacer is a mounting bracket for fixing the stroke adjustment unit at the intermediate position of the stroke.
Part Number
|
---|
MY1C63G-500A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Connection Diameter | Piping Format | Port Screw Type | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | End Block | Custom-made | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,175.13 € | 1 | 8 Days | 500 | 120~150.1 | 130 | 230 | 63 | 168 | 130 | - | - | Centralized piping type | Rc | None | - | - | - | 0.1 to 0.8 | A | None | - |
Loading...
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Rodless Cylinder Joint Type | Mechanically Jointed |
---|---|---|---|---|---|
Usage Environment | General Purpose | Table Surface Treatment | Electroless Nickel Plating | Guide | Cam Follower guide type |
Cushion | Air cushion | Lead Wire Length(m) | Magnet built-in |
This page is MY1C, Mechanical Joint Rodless Cylinder, Cam Follower Guide w / o Stroke Adjustment, part number MY1C63G-500A.
You can find the detail information about specifications and dimensions on part number MY1C63G-500A.
Configure
Basic Attributes
Operating Pressure(MPa)
Custom-made Specifications
End Block
Model
Type
Type
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Table Size Width W(mm)
Table Size Height H(mm)
Piping Format
Port Screw Type
Number of Switches
Stroke Adjustment Unit Symbol
End Block
Custom-made
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MY1C16-100AS |
MY1C16-100LS |
MY1C16-1100A |
MY1C63G-500L |
MY1C63G-550 |
MY1C63G-560 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Connection Diameter | Piping Format | Port Screw Type | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | End Block | Custom-made | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
769.82 € | 1 | 9 Days | 100 | 10~19 | 18 | 80 | 16 | 68 | 40 | - | - | Standard type | M screw | None | - | - | - | 0.15 to 0.8 | AS | None | - | ||
822.40 € | 1 | 9 Days | 100 | 10~19 | 18 | 80 | 16 | 68 | 40 | - | - | Standard type | M screw | None | - | - | - | 0.15 to 0.8 | LS | None | - | ||
1,005.03 € | 1 | 9 Days | 1,100 | 10~19 | 18 | 80 | 16 | 68 | 40 | - | - | Standard type | M screw | None | - | - | - | 0.15 to 0.8 | A | None | - | ||
2,292.50 € | 1 | 8 Days | 500 | 120~150.1 | 130 | 230 | 63 | 168 | 130 | - | - | Centralized piping type | Rc | None | - | - | - | 0.1 to 0.8 | L | None | - | ||
2,102.94 € | 1 | 9 Days | 550 | 120~150.1 | 130 | 230 | 63 | 168 | 130 | - | - | Centralized piping type | Rc | None | - | - | - | 0.1 to 0.8 | No unit | None | - | ||
2,102.94 € | 1 | 9 Days | 560 | 120~150.1 | 130 | 230 | 63 | 168 | 130 | - | - | Centralized piping type | Rc | None | - | - | - | 0.1 to 0.8 | No unit | None | - |