Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MY1MWK20-300L
Features of Mechanical Joint Type Rodless Cylinder With Protective Cover MY1□W Series
How to order: image
Tube Inner Diameter (mm) | 16 | 20 | 25 | 32 | 40 | 50 | 63 | |
---|---|---|---|---|---|---|---|---|
Fluid | Air | |||||||
Operation Type | Double-acting type | |||||||
Operating Pressure Range | MY1MW: 0.15 to 0.8 MPa, MY1CW: 0.1 to 0.8 MPa | |||||||
Proof Pressure | 1.2 MPa | |||||||
Ambient and fluid temperature | 5 to 60°C | |||||||
Cushioning | Air cushion | |||||||
Lubrication | Not required | |||||||
Stroke Length Tolerance | 1,000 or less (0 to +1.8) 1000 to 3000 (0 to +2.8) | 2700 or less (0 to +1.8), 2,701 to 3,000 (0 to +2.8) | ||||||
Piping Connection Port Diameter | Front/side port | M5 × 0.8 | Rc 1/8 | Rc 1/4 | Rc3/8 | |||
Bottom port | ⌀4 (Connection diameter 4 mm) | ⌀6 (Connection diameter 6 mm) | ⌀8 (Connection diameter 8 mm) | ⌀10 (Connection diameter 10 mm) |
(Units: mm)
⌀16 (tube inner diameter 16 mm), ⌀20 (tube inner diameter 20 mm) dimensional drawing
(Units: mm)
Dimension table (A to NH) of tube inner diameter 16 mm/20 mm
(Units: mm)
Dimension table of tube inner diameter 16 mm/20 mm (NW ~ XX) image
Piping hole dimension table for centralized bottom piping
* Please process this on the mounting side.
(Units: mm)
Piping hole dimension table image for bottom centralized piping with tube inner diameter 16 mm/20 mm
(Units: mm)
Dimensional drawing of ⌀25 (tube inner diameter 25 mm), ⌀32 (tube inner diameter 32 mm), ⌀40 (tube inner diameter 40 mm)
(Units: mm)
Dimension table (A to NH) of tube inner diameter 25 mm/32 mm/40 mm
(Units: mm)
Dimension table for tube inner diameter 25 mm/32 mm/40 mm (NW to XX) image
Piping hole dimension table for centralized bottom piping
* Please process this on the mounting side.
(Units: mm)
Piping hole dimension table image for bottom centralized piping with tube inner diameter 25 mm/32 mm/40 mm
(Units: mm)
⌀50 (tube inner diameter 50 mm), ⌀63 (tube inner diameter 63 mm) dimensional drawing
(Units: mm)
Dimension table (A to NE) of tube inner diameter 50 mm/63 mm
(Units: mm)
Dimension table for tube inner diameter 50 mm/63 mm (NH to XX) image
Piping hole dimension table for centralized bottom piping
* Please process this on the mounting side.
(Units: mm)
Piping hole dimension table for bottom centralized piping with tube inner diameter of 50 mm/63 mm
Part Number
|
---|
MY1MWK20-300L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Stroke (mm) | Table Material | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Rodless Cylinder Joint Type | Usage Environment | Table Surface Treatment | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Side Seal | Piping Format | Port Screw Type | Cushion | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | End Block | Custom-made | Type | Applicable inner diameter of cylinder (ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
849.52 € | 1 | 26 Days | Rodless Cylinder | 300 | [Aluminum] Aluminum Alloy | 20~39.9 | 26 | 130 | 20 | Mechanically Jointed | Water Resistance / Dust-Proof | [Clear Anodize] Hard Anodized Aluminum | [Slide Guide] Guide Type of Slide Bearing | 110 | 58 | - | Yes | Standard type | M screw | Air cushion | Magnet built-in | None | - | - | - | 0.15 to 0.8 | L | None | - | - |
Loading...
This page is Mechanically Jointed Rodless Cylinder With Protective Cover, MY1□W Series, part number MY1MWK20-300L.
You can find the detail information about specifications and dimensions on part number MY1MWK20-300L.
Configure
Basic Attributes
Table Material
Usage Environment
Table Surface Treatment
Guide
Operating Pressure(MPa)
Custom-made Specifications
End Block
Model
Type
Applicable inner diameter of cylinder(ø)
Type
Type
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Rodless Cylinder Joint Type
Table Size Width W(mm)
Table Size Height H(mm)
Side Seal
Piping Format
Port Screw Type
Cushion
Lead Wire Length(m)
Number of Switches
Stroke Adjustment Unit Symbol
End Block
Custom-made
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MY1CW16-400L |
MY1CW16-500L |
MY1CW16-600 |
MY1MWK20-400 |
MY1MWK20-400L |
MY1MWK20-500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Stroke (mm) | Table Material | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Rodless Cylinder Joint Type | Usage Environment | Table Surface Treatment | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Side Seal | Piping Format | Port Screw Type | Cushion | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | End Block | Custom-made | Type | Applicable inner diameter of cylinder (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,118.18 € | 1 | 26 Days | Rodless Cylinder | 400 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 110 | 16 | Mechanically Jointed | Dust-Proof / Water Resistance / General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Rolling Guide] Cam Follower guide type | 102 | 52 | 0.15 to 0.8 | None | Standard type | M screw | Air cushion | Magnet built-in | None | - | None | - | - | L | None | Cylinder | - | ||
1,140.89 € | 1 | 26 Days | Rodless Cylinder | 500 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 110 | 16 | Mechanically Jointed | Dust-Proof / Water Resistance | [Clear Anodize] Hard Anodized Aluminum | [Rolling Guide] Cam Follower guide type | 84 ~ 102 | 52 | - | None | Standard type | M screw | Air cushion | Magnet built-in | None | - | - | - | 0.1 to 0.8 | L | None | - | - | ||
1,000.74 € | 1 | 26 Days | Rodless Cylinder | 600 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 110 | 16 | Mechanically Jointed | Dust-Proof / Water Resistance | [Clear Anodize] Hard Anodized Aluminum | [Rolling Guide] Cam Follower guide type | 84 ~ 102 | 52 | - | None | Standard type | M screw | Air cushion | Magnet built-in | None | - | - | - | 0.1 to 0.8 | No unit | None | - | - | ||
731.60 € | 1 | 26 Days | Rodless Cylinder | 400 | [Aluminum] Aluminum Alloy | 20~39.9 | 26 | 130 | 20 | Mechanically Jointed | Dust-Proof / Water Resistance | [Clear Anodize] Hard Anodized Aluminum | [Slide Guide] Guide Type of Slide Bearing | 110 | 58 | - | Yes | Standard type | M screw | Air cushion | Magnet built-in | None | - | - | - | 0.15 to 0.8 | No unit | None | - | - | ||
870.56 € | 1 | 26 Days | Rodless Cylinder | 400 | [Aluminum] Aluminum Alloy | 20~39.9 | 26 | 130 | 20 | Mechanically Jointed | Dust-Proof / Water Resistance | [Clear Anodize] Hard Anodized Aluminum | [Slide Guide] Guide Type of Slide Bearing | 110 | 58 | - | Yes | Standard type | M screw | Air cushion | Magnet built-in | None | - | - | - | 0.15 to 0.8 | L | None | - | - | ||
752.71 € | 1 | 26 Days | Rodless Cylinder | 500 | [Aluminum] Aluminum Alloy | 20~39.9 | 26 | 130 | 20 | Mechanically Jointed | Dust-Proof / Water Resistance | [Clear Anodize] Hard Anodized Aluminum | [Slide Guide] Guide Type of Slide Bearing | 110 | 58 | - | Yes | Standard type | M screw | Air cushion | Magnet built-in | None | - | - | - | 0.15 to 0.8 | No unit | None | - | - |