Mechanically Jointed Rodless Cylinder With Protective Cover, MY1□W Series (Part Numbers - CAD Download)

Mechanically Jointed Rodless Cylinder With Protective Cover, MY1□W Series
An air slide table made by SMC

[Features]
· Improved dust-proofing and water resistance for use in environments where dust and water are present in the air.
· The base cylinder option can be used as is
· A cover unit and a side seal unit can be retrofitted to the conventional MY1M/MY1C series
· Compact design with a suppressed overall length
· A non-contact auto switch can be mounted for improved water resistance

(i)Remark

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MY1CWK25G-600

Specifications of Mechanical Joint Type Rodless Cylinder With Protective Cover MY1□W Series

Features of Mechanical Joint Type Rodless Cylinder With Protective Cover MY1□W Series

Features of Mechanical Joint Type Rodless Cylinder With Protective Cover MY1□W Series

Model Number Notation

How to order: image

How to order: image

Specifications Table

Tube Inner Diameter (mm)16202532405063
FluidAir
Operation TypeDouble-acting type
Operating Pressure RangeMY1MW: 0.15 to 0.8 MPa, MY1CW: 0.1 to 0.8 MPa
Proof Pressure1.2 MPa
Ambient and fluid temperature5 to 60°C
CushioningAir cushion
LubricationNot required
Stroke Length Tolerance1,000 or less (0 to +1.8)
1000 to 3000 (0 to +2.8)
2700 or less (0 to +1.8), 2,701 to 3,000 (0 to +2.8)
Piping Connection Port DiameterFront/side portM5 × 0.8Rc 1/8Rc 1/4Rc3/8
Bottom port⌀4 (Connection diameter 4 mm)⌀6 (Connection diameter 6 mm)⌀8 (Connection diameter 8 mm)⌀10 (Connection diameter 10 mm)
  • * The stroke fine adjustment range is the adjustment range on one side when mounted on the cylinder.

Dimensional Drawing

⌀16 (tube inner diameter 16 mm), ⌀20 (Tube inner diameter 20 mm)

 

(Units: mm)

 

⌀16 (tube inner diameter 16 mm), ⌀20 (tube inner diameter 20 mm) dimensional drawing

⌀16 (tube inner diameter 16 mm), ⌀20 (tube inner diameter 20 mm) dimensional drawing

 

(Units: mm)

 

Dimension table (A to NH) of tube inner diameter 16 mm/20 mm

Dimension table (A to NH) of tube inner diameter 16 mm/20 mm

 

(Units: mm)

 

Dimension table of tube inner diameter 16 mm/20 mm (NW ~ XX) image

Dimension table of tube inner diameter 16 mm/20 mm (NW ~ XX) image

Piping hole dimension table for centralized bottom piping

* Please process this on the mounting side.

 

(Units: mm)

 

Piping hole dimension table image for bottom centralized piping with tube inner diameter 16 mm/20 mm

Piping hole dimension table image for bottom centralized piping with tube inner diameter 16 mm/20 mm

⌀25 (tube inner diameter 25 mm), ⌀32 (tube inner diameter 32 mm), ⌀40 (Tube inner diameter 40 mm)

 

(Units: mm)

 

Dimensional drawing of ⌀25 (tube inner diameter 25 mm), ⌀32 (tube inner diameter 32 mm), ⌀40 (tube inner diameter 40 mm)

Dimensional drawing of ⌀25 (tube inner diameter 25 mm), ⌀32 (tube inner diameter 32 mm), ⌀40 (tube inner diameter 40 mm)

 

(Units: mm)

 

Dimension table (A to NH) of tube inner diameter 25 mm/32 mm/40 mm

Dimension table (A to NH) of tube inner diameter 25 mm/32 mm/40 mm

 

(Units: mm)

 

Dimension table for tube inner diameter 25 mm/32 mm/40 mm (NW to XX) image

Dimension table for tube inner diameter 25 mm/32 mm/40 mm (NW to XX) image

Piping hole dimension table for centralized bottom piping

* Please process this on the mounting side.

 

(Units: mm)

 

Piping hole dimension table image for bottom centralized piping with tube inner diameter 25 mm/32 mm/40 mm

Piping hole dimension table image for bottom centralized piping with tube inner diameter 25 mm/32 mm/40 mm

⌀50 (tube inner diameter 50 mm), ⌀63 (Tube inner diameter 63 mm)

 

(Units: mm)

 

⌀50 (tube inner diameter 50 mm), ⌀63 (tube inner diameter 63 mm) dimensional drawing

⌀50 (tube inner diameter 50 mm), ⌀63 (tube inner diameter 63 mm) dimensional drawing

 

(Units: mm)

 

Dimension table (A to NE) of tube inner diameter 50 mm/63 mm

Dimension table (A to NE) of tube inner diameter 50 mm/63 mm

 

(Units: mm)

 

Dimension table for tube inner diameter 50 mm/63 mm (NH to XX) image

Dimension table for tube inner diameter 50 mm/63 mm (NH to XX) image

Piping hole dimension table for centralized bottom piping

* Please process this on the mounting side.

 

(Units: mm)

 

Piping hole dimension table for bottom centralized piping with tube inner diameter of 50 mm/63 mm

Piping hole dimension table for bottom centralized piping with tube inner diameter of 50 mm/63 mm



Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
MY1CWK25G-600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Stroke
(mm)
Table Material Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Rodless Cylinder Joint Type Usage Environment Table Surface Treatment Guide Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Side Seal Piping Format Port Screw Type Cushion Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol End Block Custom-made Type Applicable inner diameter of cylinder
(ø)

1,178.85 €

1 26 Days Rodless Cylinder600[Aluminum] Aluminum Alloy20~39.93514225Mechanically JointedGeneral Purpose / Water Resistance / Dust-Proof[Clear Anodize] Hard Anodized Aluminum[Rolling Guide] Cam Follower guide type122660.1 to 0.8YesCentralized piping typeRcAir cushionMagnet built-inNone-None--No unitNoneCylinder-

Loading...

  1. 1

This page is Mechanically Jointed Rodless Cylinder With Protective Cover, MY1□W Series, part number MY1CWK25G-600.
You can find the detail information about specifications and dimensions on part number MY1CWK25G-600.

Variation of this product

Part Number
MY1CW16-400L
MY1CW16-500L
MY1CW16-600
MY1CWK25G-600A
MY1CWK25G-600L
MY1CWK25G-800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Stroke
(mm)
Table Material Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Rodless Cylinder Joint Type Usage Environment Table Surface Treatment Guide Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Side Seal Piping Format Port Screw Type Cushion Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol End Block Custom-made Type Applicable inner diameter of cylinder
(ø)

1,118.18 €

1 26 Days Rodless Cylinder400[Aluminum] Aluminum Alloy10~191811016Mechanically JointedDust-Proof / Water Resistance / General Purpose[Clear Anodize] Hard Anodized Aluminum[Rolling Guide] Cam Follower guide type102520.15 to 0.8NoneStandard typeM screwAir cushionMagnet built-inNone-None--LNoneCylinder-

1,140.89 €

1 26 Days Rodless Cylinder500[Aluminum] Aluminum Alloy10~191811016Mechanically JointedDust-Proof / Water Resistance[Clear Anodize] Hard Anodized Aluminum[Rolling Guide] Cam Follower guide type84 ~ 10252-NoneStandard typeM screwAir cushionMagnet built-inNone---0.1 to 0.8LNone--

1,000.74 €

1 26 Days Rodless Cylinder600[Aluminum] Aluminum Alloy10~191811016Mechanically JointedDust-Proof / Water Resistance[Clear Anodize] Hard Anodized Aluminum[Rolling Guide] Cam Follower guide type84 ~ 10252-NoneStandard typeM screwAir cushionMagnet built-inNone---0.1 to 0.8No unitNone--

1,236.50 €

1 26 Days Rodless Cylinder600[Aluminum] Aluminum Alloy20~39.93514225Mechanically JointedDust-Proof / Water Resistance[Clear Anodize] Hard Anodized Aluminum[Rolling Guide] Cam Follower guide type100 ~ 12266-YesCentralized piping typeRcAir cushionMagnet built-inNone---0.1 to 0.8ANone--

1,358.03 €

1 26 Days Rodless Cylinder600[Aluminum] Aluminum Alloy20~39.93514225Mechanically JointedDust-Proof / Water Resistance[Clear Anodize] Hard Anodized Aluminum[Rolling Guide] Cam Follower guide type100 ~ 12266-YesCentralized piping typeRcAir cushionMagnet built-inNone---0.1 to 0.8LNone--

1,261.18 €

1 26 Days Rodless Cylinder800[Aluminum] Aluminum Alloy20~39.93514225Mechanically JointedDust-Proof / Water Resistance / General Purpose[Clear Anodize] Hard Anodized Aluminum[Rolling Guide] Cam Follower guide type122660.1 to 0.8YesCentralized piping typeRcAir cushionMagnet built-inNone-None--No unitNoneCylinder-

Tech Support