Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H / HT Series (Part Numbers - CAD Download)

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H / HT Series
A linear guide type of Mechanically Jointed Rodless Cylinder that is both low profile and compact.
[Features]
· Thickness has been reduced without losing carrying capacity.
· Reduced cylinder height.

(i)Remark

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MY2HT25G-550L-M9BW

Part Number
MY2HT25G-550L-M9BW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Stroke
(mm)
Table Material Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Rodless Cylinder Joint Type Usage Environment Table Surface Treatment Guide Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Piping Format Port Screw Type Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol End Block Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)

1,999.31 €

1 26 Days Rodless Cylinder550[Aluminum] Aluminum Alloy-38-25Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Rolling Guide] Linear guide 2 axis124.737-Centralized piping typeRcM9BW0.52---L-None----

Loading...

  1. 1

This page is Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H / HT Series, part number MY2HT25G-550L-M9BW.
You can find the detail information about specifications and dimensions on part number MY2HT25G-550L-M9BW.

Variation of this product

Part Number
MY2H-A16H2
MY2H-A16H2-7
MY2H-A16H2-7N
MY2HT25G-550L-M9NWL
MY2HT25G-600
MY2HT25G-600H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Stroke
(mm)
Table Material Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Rodless Cylinder Joint Type Usage Environment Table Surface Treatment Guide Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Piping Format Port Screw Type Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol End Block Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)

67.92 €

1 Quote Other---------[Rolling Guide] Linear guide 1 axis------------H2-No spacer-Stroke adjustment unit16

55.39 €

1 Quote Other---------[Rolling Guide] Linear guide 1 axis------------H2-Long spacerUnit built-inStroke adjustment unit16

12.65 €

1 Quote Other---------[Rolling Guide] Linear guide 1 axis------------H2-Long spacerSpacer onlyStroke adjustment unit16

2,006.82 €

1 26 Days Rodless Cylinder550[Aluminum] Aluminum Alloy-38-25Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Rolling Guide] Linear guide 2 axis124.737-Centralized piping typeRcM9NW32---L-None----

1,849.97 €

1 26 Days Rodless Cylinder600[Aluminum] Aluminum Alloy-38-25Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Rolling Guide] Linear guide 2 axis124.737-Centralized piping typeRcNone-----No unit-None----

2,002.44 €

1 26 Days Rodless Cylinder600[Aluminum] Aluminum Alloy-38-25Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Rolling Guide] Linear guide 2 axis124.737-Centralized piping typeRcNone-----H-None----

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360