Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MY2HT25G-50HL6-M9PSAPC
Part Number
|
---|
MY2HT25G-50HL6-M9PSAPC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Stroke (mm) | Table Material | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Rodless Cylinder Joint Type | Usage Environment | Table Surface Treatment | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Piping Format | Port Screw Type | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | End Block | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,462.94 € | 1 | 26 Days | Rodless Cylinder | 50 | [Aluminum] Aluminum Alloy | 20~39.9 | 38 | 100 | 25 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Rolling Guide] Linear guide 2 axis | 124.7 | 37 | 0.1 to 0.8 | Centralized piping type | Rc | - | Magnet built-in | M9P | 0.5 | M8 3‑pin | 2 | - | HL6 | None | - | - | Cylinder | - |
Loading...
This page is Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H / HT Series, part number MY2HT25G-50HL6-M9PSAPC.
You can find the detail information about specifications and dimensions on part number MY2HT25G-50HL6-M9PSAPC.
Configure
Basic Attributes
Table Material
Table Surface Treatment
Guide
Auto Switch
Stroke Adjustment Unit Symbol
Spacer for intermediate fixing
Spacer shipping form
Applicable inner diameter of cylinder(ø)
Type
Type
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Rodless Cylinder Joint Type
Usage Environment
Table Size Width W(mm)
Table Size Height H(mm)
Operating Pressure(MPa)
Piping Format
Port Screw Type
Lead Wire Length(m)
Number of Switches
Custom-made Specifications
End Block
Model
End Block
Custom-made
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MY2H-A16H2 |
MY2H-A16H2-7 |
MY2H-A16H2-7N |
MY2HT25G-50HS |
MY2HT25G-50L |
MY2HT25G-550 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Stroke (mm) | Table Material | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Rodless Cylinder Joint Type | Usage Environment | Table Surface Treatment | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Piping Format | Port Screw Type | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | End Block | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67.92 € | 1 | Quote | Other | - | - | - | - | - | - | - | - | - | [Rolling Guide] Linear guide 1 axis | - | - | - | - | - | - | - | - | - | - | - | - | H2 | - | No spacer | - | Stroke adjustment unit | 16 | ||
55.39 € | 1 | Quote | Other | - | - | - | - | - | - | - | - | - | [Rolling Guide] Linear guide 1 axis | - | - | - | - | - | - | - | - | - | - | - | - | H2 | - | Long spacer | Unit built-in | Stroke adjustment unit | 16 | ||
12.65 € | 1 | Quote | Other | - | - | - | - | - | - | - | - | - | [Rolling Guide] Linear guide 1 axis | - | - | - | - | - | - | - | - | - | - | - | - | H2 | - | Long spacer | Spacer only | Stroke adjustment unit | 16 | ||
1,284.68 € | 1 | 26 Days | Rodless Cylinder | 50 | [Aluminum] Aluminum Alloy | 20~39.9 | 38 | 100 | 25 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Rolling Guide] Linear guide 2 axis | 124.7 | 37 | 0.1 to 0.8 | Centralized piping type | Rc | - | Magnet built-in | None | - | None | - | - | HS | None | - | - | Cylinder | - | ||
1,348.39 € | 1 | 26 Days | Rodless Cylinder | 50 | [Aluminum] Aluminum Alloy | - | 38 | - | 25 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Rolling Guide] Linear guide 2 axis | 124.7 | 37 | - | Centralized piping type | Rc | None | - | - | - | - | - | L | - | None | - | - | - | - | ||
1,791.66 € | 1 | 26 Days | Rodless Cylinder | 550 | [Aluminum] Aluminum Alloy | - | 38 | - | 25 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Rolling Guide] Linear guide 2 axis | 124.7 | 37 | - | Centralized piping type | Rc | None | - | - | - | - | - | No unit | - | None | - | - | - | - |