Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MY3A25TF-340
Part Number
|
---|
MY3A25TF-340 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Stroke (mm) | Table Material | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Rodless Cylinder Joint Type | Usage Environment | Table Surface Treatment | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Type | Port Screw Type | Cushion | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | End Block | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) | Applicable model | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
298.47 € | 1 | 9 Days | Rodless Cylinder | 340 | [Aluminum] Aluminum Alloy | - | 16 | 95 | 25 | Mechanically Jointed | General Purpose | Electroless Nickel Plating | [Guideless] Basic Type | 61 | 37 | - | Short type | G | Rubber cushion | None | - | - | - | - | - | No unit | - | None | - | - | - | - | - |
Loading...
This page is Mechanically Jointed Rodless Cylinder, Basic Type, MY3A / 3B Series, part number MY3A25TF-340.
You can find the detail information about specifications and dimensions on part number MY3A25TF-340.
Configure
Basic Attributes
Table Material
Maximum load weight (when horizontally mounted)(kg)
Guide
Operating Pressure(MPa)
Lead Wire Length(m)
Number of Switches
Custom-made Specifications
End Block
Model
End Block
Spacer for intermediate fixing
Spacer shipping form
Type
Applicable inner diameter of cylinder(ø)
Applicable model
Type
Type
Stroke(mm)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Rodless Cylinder Joint Type
Usage Environment
Table Surface Treatment
Table Size Width W(mm)
Table Size Height H(mm)
Type
Port Screw Type
Cushion
Auto Switch
Stroke Adjustment Unit Symbol
Custom-made
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MY3A16-100-M9PSAPC |
MY3A16-1000 |
MY3A16-1000-A93L |
MY3A25TF-350 |
MY3A25TF-360 |
MY3A25TF-400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Stroke (mm) | Table Material | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Rodless Cylinder Joint Type | Usage Environment | Table Surface Treatment | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Type | Port Screw Type | Cushion | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | End Block | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) | Applicable model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
270.31 € | 1 | 9 Days | Rodless Cylinder | 100 | [Aluminum] Aluminum Alloy | - | 6 | 65 | 16 | Mechanically Jointed | General Purpose | Electroless Nickel Plating | [Guideless] Basic Type | 41 | 27 | - | Short type | M5 | Rubber cushion | M9P | 0.5 | 2 | - | M8 3‑pin plug connector | - | No unit | - | None | - | - | - | - | - | ||
266.23 € | 1 | 9 Days | Rodless Cylinder | 1,000 | [Aluminum] Aluminum Alloy | - | 6 | 65 | 16 | Mechanically Jointed | General Purpose | Electroless Nickel Plating | [Guideless] Basic Type | 41 | 27 | - | Short type | M5 | Rubber cushion | None | - | - | - | - | - | No unit | - | None | - | - | - | - | - | ||
312.52 € | 1 | 9 Days | Rodless Cylinder | 1,000 | [Aluminum] Aluminum Alloy | - | 6 | 65 | 16 | Mechanically Jointed | General Purpose | Electroless Nickel Plating | [Guideless] Basic Type | 41 | 27 | - | Short type | M5 | Rubber cushion | A93 | 3 | 2 | - | - | - | No unit | - | None | - | - | - | - | - | ||
298.47 € | 1 | 9 Days | Rodless Cylinder | 350 | [Aluminum] Aluminum Alloy | - | 16 | 95 | 25 | Mechanically Jointed | General Purpose | Electroless Nickel Plating | [Guideless] Basic Type | 61 | 37 | - | Short type | G | Rubber cushion | None | - | - | - | - | - | No unit | - | None | - | - | - | - | - | ||
298.47 € | 1 | 9 Days | Rodless Cylinder | 360 | [Aluminum] Aluminum Alloy | - | 16 | 95 | 25 | Mechanically Jointed | General Purpose | Electroless Nickel Plating | [Guideless] Basic Type | 61 | 37 | - | Short type | G | Rubber cushion | None | - | - | - | - | - | No unit | - | None | - | - | - | - | - | ||
298.47 € | 1 | 4 Days | Rodless Cylinder | 400 | [Aluminum] Aluminum Alloy | - | 16 | 95 | 25 | Mechanically Jointed | General Purpose | Electroless Nickel Plating | [Guideless] Basic Type | 61 | 37 | - | Short type | G | Rubber cushion | None | - | - | - | - | - | No unit | - | None | - | - | - | - | - |