Mechanically Jointed Rodless Cylinder, Basic Type, MY3A / 3B Series (Part Numbers - CAD Download)

Mechanically Jointed Rodless Cylinder, Basic Type, MY3A / 3B Series
MY3A/3B Series Mechanically Jointed Rodless Cylinders, Basic Type packed with functionality despite being low profile and compact.
[Features]
· The integrated guide enables direct loading of workpieces.
· Tube inner diameters ø20 (diameter 20 mm) / ø32 (diameter 32 mm) / ø50 (diameter 50 mm) have been added.

(i)Remark

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MY3A25TF-535

Part Number
MY3A25TF-535
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Stroke
(mm)
Table Material Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Rodless Cylinder Joint Type Usage Environment Table Surface Treatment Guide Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Type Port Screw Type Cushion Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol End Block Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)
Applicable model

325.60 €

1 9 Days Rodless Cylinder535[Aluminum] Aluminum Alloy-169525Mechanically JointedGeneral PurposeElectroless Nickel Plating[Guideless] Basic Type6137-Short typeGRubber cushionNone-----No unit-None-----

Loading...

  1. 1

This page is Mechanically Jointed Rodless Cylinder, Basic Type, MY3A / 3B Series, part number MY3A25TF-535.
You can find the detail information about specifications and dimensions on part number MY3A25TF-535.

Variation of this product

Part Number
MY3A16-100-M9PSAPC
MY3A16-1000
MY3A16-1000-A93L
MY3A25TF-540
MY3A25TF-550
MY3A25TF-580
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Stroke
(mm)
Table Material Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Rodless Cylinder Joint Type Usage Environment Table Surface Treatment Guide Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Type Port Screw Type Cushion Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol End Block Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)
Applicable model

270.31 €

1 9 Days Rodless Cylinder100[Aluminum] Aluminum Alloy-66516Mechanically JointedGeneral PurposeElectroless Nickel Plating[Guideless] Basic Type4127-Short typeM5Rubber cushionM9P0.52-M8 3‑pin plug connector-No unit-None-----

266.23 €

1 9 Days Rodless Cylinder1,000[Aluminum] Aluminum Alloy-66516Mechanically JointedGeneral PurposeElectroless Nickel Plating[Guideless] Basic Type4127-Short typeM5Rubber cushionNone-----No unit-None-----

312.52 €

1 9 Days Rodless Cylinder1,000[Aluminum] Aluminum Alloy-66516Mechanically JointedGeneral PurposeElectroless Nickel Plating[Guideless] Basic Type4127-Short typeM5Rubber cushionA9332---No unit-None-----

325.60 €

1 9 Days Rodless Cylinder540[Aluminum] Aluminum Alloy-169525Mechanically JointedGeneral PurposeElectroless Nickel Plating[Guideless] Basic Type6137-Short typeGRubber cushionNone-----No unit-None-----

325.60 €

1 9 Days Rodless Cylinder550[Aluminum] Aluminum Alloy-169525Mechanically JointedGeneral PurposeElectroless Nickel Plating[Guideless] Basic Type6137-Short typeGRubber cushionNone-----No unit-None-----

325.60 €

1 9 Days Rodless Cylinder580[Aluminum] Aluminum Alloy-169525Mechanically JointedGeneral PurposeElectroless Nickel Plating[Guideless] Basic Type6137-Short typeGRubber cushionNone-----No unit-None-----

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360