Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MY3M25-100
Part Number
|
---|
MY3M25-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Stroke (mm) | Table Material | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Rodless Cylinder Joint Type | Usage Environment | Table Surface Treatment | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Port Screw Type | Cushion | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | End Block | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
559.19 € | 1 | 9 Days | Rodless Cylinder | 100 | [Aluminum] Aluminum Alloy | 20~39.9 | 38 | 95 | 25 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Slide Guide] Guide Type of Slide Bearing | 87 | 45 | - | Rc | Air cushion | Magnet built-in | None | - | - | - | 0.15 to 0.7 | No unit | None | - | - | - | - |
Loading...
This page is MY3M, Mechanical Joint Rodless Cylinder, Slide Bearing Type, part number MY3M25-100.
You can find the detail information about specifications and dimensions on part number MY3M25-100.
Configure
Basic Attributes
Table Material
Table Surface Treatment
Guide
Operating Pressure(MPa)
Custom-made Specifications
End Block
Model
Spacer for intermediate fixing
Spacer shipping form
Type
Applicable inner diameter of cylinder(ø)
Type
Type
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Rodless Cylinder Joint Type
Usage Environment
Table Size Width W(mm)
Table Size Height H(mm)
Port Screw Type
Cushion
Lead Wire Length(m)
Number of Switches
Stroke Adjustment Unit Symbol
End Block
Custom-made
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MY3M-A16L2 |
MY3M-A25H1 |
MY3M-A25H1-7 |
MY3M25-100-M9BWS |
MY3M25-1000 |
MY3M25-1000H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Stroke (mm) | Table Material | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Rodless Cylinder Joint Type | Usage Environment | Table Surface Treatment | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Port Screw Type | Cushion | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | End Block | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
72.89 € | 1 | Quote | Other | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | L2 | - | No spacer | - | Stroke adjustment unit | 16 | ||
96.61 € | 1 | 39 Days | Other | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | H1 | - | No spacer | - | Stroke adjustment unit | 25 | ||
71.53 € | 1 | Quote | Other | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | H1 | - | Long spacer | Unit built-in | Stroke adjustment unit | 25 | ||
593.02 € | 1 | 9 Days | Rodless Cylinder | 100 | [Aluminum] Aluminum Alloy | 20~39.9 | 38 | 95 | 25 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Slide Guide] Guide Type of Slide Bearing | 87 | 45 | - | Rc | Air cushion | Magnet built-in | M9BW | 0.5 | - | 1 | 0.15 to 0.7 | No unit | None | - | - | - | - | ||
741.90 € | 1 | 9 Days | Rodless Cylinder | 1,000 | [Aluminum] Aluminum Alloy | 20~39.9 | 38 | 95 | 25 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Slide Guide] Guide Type of Slide Bearing | 87 | 45 | - | Rc | Air cushion | Magnet built-in | None | - | - | - | 0.15 to 0.7 | No unit | None | - | - | - | - | ||
944.95 € | 1 | 9 Days | Rodless Cylinder | 1,000 | [Aluminum] Aluminum Alloy | 20~39.9 | 38 | 95 | 25 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Slide Guide] Guide Type of Slide Bearing | 87 | 45 | - | Rc | Air cushion | Magnet built-in | None | - | - | - | 0.15 to 0.7 | H | None | - | - | - | - |