MY3M, Mechanical Joint Rodless Cylinder, Slide Bearing Type (Part Numbers - CAD Download)

MY3M, Mechanical Joint Rodless Cylinder, Slide Bearing Type
Bearing guide type of Mechanically Jointed Rodless Cylinder packed with functionality despite being low profile and compact.
[Features]
· The integrated guide enables direct loading of workpieces.
· Overall length (Z) has been reduced up to 140 mm.
· Height (H) has been reduced up to 36%.
· Weight has been reduced up to 55%.

(i)Remark

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MY3M25-1400L

Part Number
MY3M25-1400L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Stroke
(mm)
Table Material Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Rodless Cylinder Joint Type Usage Environment Table Surface Treatment Guide Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Port Screw Type Cushion Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol End Block Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)

983.63 €

1 9 Days Rodless Cylinder1400[Aluminum] Aluminum Alloy20~39.9389525Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Slide Guide] Guide Type of Slide Bearing8745-RcAir cushionMagnet built-inNone---0.15 to 0.7LNone----

Loading...

  1. 1

This page is MY3M, Mechanical Joint Rodless Cylinder, Slide Bearing Type, part number MY3M25-1400L.
You can find the detail information about specifications and dimensions on part number MY3M25-1400L.

Variation of this product

Part Number
MY3M-A16L2
MY3M-A25H1
MY3M-A25H1-7
MY3M25-150
MY3M25-1500
MY3M25-150H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Stroke
(mm)
Table Material Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Rodless Cylinder Joint Type Usage Environment Table Surface Treatment Guide Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Port Screw Type Cushion Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol End Block Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)

72.89 €

1 Quote Other---------------------L2-No spacer-Stroke adjustment unit16

96.61 €

1 39 Days Other---------------------H1-No spacer-Stroke adjustment unit25

71.53 €

1 Quote Other---------------------H1-Long spacerUnit built-inStroke adjustment unit25

579.47 €

1 9 Days Rodless Cylinder150[Aluminum] Aluminum Alloy20~39.9389525Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Slide Guide] Guide Type of Slide Bearing8745-RcAir cushionMagnet built-inNone---0.15 to 0.7No unitNone----

843.37 €

1 9 Days Rodless Cylinder1,500[Aluminum] Aluminum Alloy20~39.9389525Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Slide Guide] Guide Type of Slide Bearing87450.15 to 0.7RcAir cushionMagnet built-inNone-None--No unitNone--Cylinder-

782.52 €

1 9 Days Rodless Cylinder150[Aluminum] Aluminum Alloy20~39.9389525Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Slide Guide] Guide Type of Slide Bearing8745-RcAir cushionMagnet built-inNone---0.15 to 0.7HNone----

Tech Support