Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CY3B10-110
Part Number
|
---|
CY3B10-110 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Usage Environment | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Port Screw Type | Stroke Adjustment Unit Symbol | Custom-made | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
173.45 € | 1 | 7 Days | 110 | 0.05~0.8 | 0.4 | 38 | 10 | General Purpose | 25 | 25 | - | M screw | 0.16 to 0.7 | None |
Loading...
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Rodless Cylinder Joint Type | Magnetic |
---|---|---|---|---|---|
Table Surface Treatment | Hard Anodized Aluminum | Guide | Basic Type | Cushion | Rubber cushion |
This page is CY3B, Rodless Cylinder, Magnetically Coupled, (Basic), part number CY3B10-110.
You can find the detail information about specifications and dimensions on part number CY3B10-110.
Configure
Basic Attributes
Operating Pressure(MPa)
Type
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Usage Environment
Table Size Width W(mm)
Table Size Height H(mm)
Port Screw Type
Stroke Adjustment Unit Symbol
Custom-made
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CY3B10-100 |
CY3B10-100-X132 |
CY3B10-114 |
CY3B10-115 |
CY3B10-120 |
CY3B10-125 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Usage Environment | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Port Screw Type | Stroke Adjustment Unit Symbol | Custom-made |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
170.10 € | 1 | 7 Days | 100 | 0.05~0.8 | 0.4 | 38 | 10 | General Purpose | 25 | 25 | - | M screw | 0.16 to 0.7 | None | ||
174.31 € | 1 | 26 Days | 100 | 0.05~0.8 | 0.4 | 38 | 10 | General Purpose | 25 | 25 | - | M screw | 0.16 to 0.7 | Air supply changed to axial direction | ||
173.45 € | 1 | 9 Days | 114 | 0.05~0.8 | 0.4 | 38 | 10 | General Purpose | 25 | 25 | - | M screw | 0.16 to 0.7 | None | ||
173.45 € | 1 | 7 Days | 115 | 0.05~0.8 | 0.4 | 38 | 10 | General Purpose | 25 | 25 | - | M screw | 0.16 to 0.7 | None | ||
173.45 € | 1 | 7 Days | 120 | 0.05~0.8 | 0.4 | 38 | 10 | General Purpose | 25 | 25 | - | M screw | 0.16 to 0.7 | None | ||
173.45 € | 1 | 7 Days | 125 | 0.05~0.8 | 0.4 | 38 | 10 | General Purpose | 25 | 25 | - | M screw | 0.16 to 0.7 | None |