• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Magnetically Coupled Rodless Cylinder, Slide Bearing, CY1S-Z Series (Part Numbers - CAD Download)

Magnetically Coupled Rodless Cylinder, Slide Bearing, CY1S-Z Series
Air slide table made by SMC

[Features]
· Weight reduced by up to 15% (0.96 kg: conventionally 1.13 kg)
· Overall length reduced by up to 15 mm (240 mm: conventionally 255 mm)
· The inner and outer peripheral surfaces of the cylinder tube are equipped with Lub-retainers to improve lubricity retention.
· Stroke position reproducibility is improved with an adjusting bolt

(i)Remark

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CY1S6-50BSZ

Drawing

CY1S / bilateral piping type

Dimensional drawing of CY1S / both sides piping type

CY1SG / Centralized piping type

Dimensional drawing of CY1SG / Centralized piping type

Product Specifications

Specifications Table

Bore size (mm)6101520253240
FluidAir
Proof pressure1.05 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure0.18 MPa
Ambient and fluid temperature-10°C to +60°C (no freezing)
* Piston speed50 to 400 mm/s
CushionRubber bumper / shock absorber
LubricationNon-lube
Stroke length tolerance (mm)0 to 250 st: 0 to +1.0, 251 to 1,000 st: 0 to +1.4, 1,001 st and above: 0 to +1.8
Magnetic holding force (N)19.653.9137231363588922
  • * When the auto switch is set to the intermediate position, the maximum detectable piston speed is regulated by the response time of the load (relay, sequence controller, etc.).

Standard Stroke Table

Bore size (mm)Standard stroke (mm)Maximum
manufacturable
stroke (mm)
650, 100, 150, 200300
1050, 100, 150, 200, 250, 300500
1550, 100, 150, 200, 250, 300, 350, 400, 450, 500750
20100, 150, 200, 250, 300, 350, 400, 450,
500, 600, 700, 800
1,000
251,500
32
40100, 150, 200, 250, 300, 350, 400, 450,
500, 600, 700, 800, 900, 1,000
1,500
  • * Note 1) the minimum stroke that can be manufactured is up to 15st without a switch or with one switch, and up to 25st with a switch (with two).
  • * Note 2) if you have multiple switches and the stroke is shorter than 25st (up to 15st), please consider X431 (2 switch rail type).

Weight Table

(Unit: kg)

Bore size (mm)6101520253240
CY1S□Basic weight0.2310.4280.7431.3171.6412.8704.508
Additional weight for 50 strokes0.0530.0820.1110.1840.1860.2840.430
CY1SG□Basic weight0.2360.4350.7431.3311.6622.9034.534
Additional weight for 50 strokes0.0500.0790.1080.1760.1780.2730.411

Calculation method/example: CY1SG25-500
Basic weight (When the stroke is zero): 1.662 kg/50 stroke extra mass: 0.178 kg
Cylinder Stroke: 500st
1.662 + 0.178×500 ÷ 50 = 3.442 kg

Shock Absorber Specifications

Applicable cylinderCY1S□6CY1S□10CY1S□15CY1S□20CY1S□25CY1S□32CY1S□40
Shock absorber modelRJ0604RJ0806HRJ0806LRJ1007LRJ1412LRJ2015HRJ2015L
Maximum energy absorption (J)0.5131030
Stroke absorption (mm)4671215
Collision speed (m/s)0.05 to 10.05 to 20.05 to 10.05 to 10.05 to 10.05 to 20.05 to 1
Maximum operating frequency (cycle/min)8080704525
Max. allowable thrust (N)1502454228141961
Ambient temperature (°C)-10°C to +60°C (no freezing)

* Note) the maximum absorbed energy and the maximum frequency of use are the values at room temperature (about 20 to 25°C).

Structural Drawing

CY1S / both sides piping type configuration diagram

CY1S / bilateral piping type

Structural drawing of CY1SG / Centralized piping type

CY1SG / Centralized piping type

Components

NumberNameMaterialNotes
1Magnet A
2Piston-side yokeRolled steel
3PistonAluminum alloy
* 4Piston sealNBR
* 5Wear ring ASpecial resin
* 6Lube-retainer ASpecial resinExcludes ⌀6 (6 mm diameter) and ⌀10 (10 mm diameter)
7ShaftStainless steel
8Piston nutCarbon steelExcludes ⌀6 (diameter 6 mm) to ⌀15 (diameter 15 mm)
9Slide blockAluminum alloy
10BushingBearing alloy
11Parallel pinCarbon steel
12Slider spacerRolled steel
* 13Slider gasketNBR
14Retaining ringCarbon tool steel
15Magnet for switch
16External slider tubeAluminum alloy
17Magnet B
18External slider side yokeRolled steel
* 19Wear ring BSpecial resin
* 20Lube-retainer BSpecial resin⌀6 (diameter 6 mm) is excluded
21SpacerRolled steel⌀6 (diameter 6 mm) is excluded
22Plate AAluminum alloy
23aPlate CAluminum alloyFor bilateral piping
23bPlate BAluminum alloyFor centralized piping
* 24Cylinder tube gasketNBR
25Bumper boltChrome molybdenum steel
26BumperUrethane rubber
27Cylinder tubeStainless steel
28Guide shaft BCarbon steelHard chrome plated
29aGuide shaft CCarbon steelHard chrome plated
29bGuide shaft ACarbon steelHard chrome plated
30Switch railAluminum alloy
31Hex socket head set screwChrome molybdenum steel
32Hex socket head cap screwChrome molybdenum steel
33Hex nutChrome molybdenum steel
34Hex nutChrome molybdenum steel
35Square nutChrome molybdenum steel
36Cross-head machine screw with SWChrome molybdenum steel
37Switch spacerSpecial resin
38Port plugChrome molybdenum steel⌀6 (diameter 6 mm), bilateral piping only
* 39Guide shaft gasketNBRFor centralized piping
40Steel ballBearing steelFor centralized piping
41Adjustment boltChrome molybdenum steel
42Auto switch
43Shock absorber
44LinerAluminum alloy
  • * *1) The contents of the parts of the seal set are * -marked.
  • * Note 2) the auto switch and switch spacer are shipped together.

Packing set

Bore size
(mm)
Seal kit
Part No.Contents
6CY1S6-Z-PSAbove number 4, 5, 13, 19, 24, 39
10CY1S10-Z-PSAbove number 4, 13, 19, 20, 24, 39
15CY1S15-Z-PSAbove number
4, 5, 6, 13, 19,
20, 24, 39
20CY1S20-Z-PS
25CY1S25-Z-PS
32CY1S32-Z-PS
40CY1S40-Z-PS
  • * Note 1) the packing set is 4, 5, 13, 19, 24, 39 for ⌀6 (inner diameter 6 mm), and 4, 13, 19, 20, 24, 39 for ⌀10 (inner diameter 10 mm), ⌀. for 15 (inner diameter 15 mm) to ⌀40 (inner diameter 40 mm), 4, 5, 6, 13, 19, 20, 24, 39 are included in one set, so arrange with the order number for each tube inner diameter. please.
  • * Note 2) A grease pack (10 g) is attached to the packing set.

Specification Table

CY1S / bilateral piping type

Image of dimensions table for CY1S / both sides piping type
  • * Note) the above figure shows the case where the auto switch is installed. The auto switch and switch spacer are shipped together.

CY1SG / Centralized piping type

Image of dimensions table for CY1SG / centralized piping type
  • * Note) the above figure shows the case where the auto switch is installed. The auto switch and switch spacer are shipped together.

Selection support information

Model Number Notation

How to order: image

Applicable auto switches

Applicable auto switch part number identification, reference
  • * 1The water resistant type auto switch can be mounted on the above models, but it does not guarantee the water-resistant performance of the product.
    Check with the manufacturer regarding water-resistant types for the above model numbers.
  • * 2 Lead wire length 1 m type is only compatible with D-A93.
  • *Auto switches are shipped together (but not assembled).

Individual Made-to-Order Specifications

Reference for identifying the part number of individually made-to-order specifications

Made to Order Specifications

Reference for identifying the part number for made-to-order specifications
Part Number
CY1S6-50BSZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Piping Format Port Screw Type Adjuster Option Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made

393.87 €

1 9 Days 50-1.84064627-Dual-side pipingM screwShock absorber / adjusting bolt (metal tip) + damper bolt (resin tip)None------None

Loading...

  1. 1

Basic information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Usage Environment General Purpose Table Surface Treatment NA Guide Guide Type of Slide Bearing

This page is Magnetically Coupled Rodless Cylinder, Slide Bearing, CY1S-Z Series, part number CY1S6-50BSZ.
You can find the detail information about specifications and dimensions on part number CY1S6-50BSZ.

Variation of this product

Part Number
CY1S10-100Z
CY1S10-115Z
CY1S10-120BZ
CY1S6-50BZ
CY1S6-50Z
CY1S6-60BZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Piping Format Port Screw Type Adjuster Option Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made

370.48 €

1 4 Days 100-345105834-Dual-side pipingM screwDual-end damper bolts (resin tip)None------None

378.60 €

1 7 Days 115-345105834-Dual-side pipingM screwDual-end damper bolts (resin tip)None------None

476.34 €

1 7 Days 120-345105834-Dual-side pipingM screwShock absorber / adjusting bolt (metal tip)None------None

442.74 €

1 7 Days 501~4.91.840646270.18 to 0.7Dual-side pipingM screwShock absorber / adjusting bolt (metal tip)YesMagnet built-inNone-None--None

345.00 €

1 7 Days 50-1.84064627-Dual-side pipingM screwDual-end damper bolts (resin tip)None------None

450.92 €

1 7 Days 601~4.91.84064627-Dual-side pipingM screwShock absorber / adjusting bolt (metal tip)YesMagnet built-inNone---0.18 to 0.7None

Tech Support