Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CY1S6-200Z
Bore size (mm) | 6 | 10 | 15 | 20 | 25 | 32 | 40 |
---|---|---|---|---|---|---|---|
Fluid | Air | ||||||
Proof pressure | 1.05 MPa | ||||||
Maximum operating pressure | 0.7 MPa | ||||||
Minimum operating pressure | 0.18 MPa | ||||||
Ambient and fluid temperature | -10°C to +60°C (no freezing) | ||||||
* Piston speed | 50 to 400 mm/s | ||||||
Cushion | Rubber bumper / shock absorber | ||||||
Lubrication | Non-lube | ||||||
Stroke length tolerance (mm) | 0 to 250 st: 0 to +1.0, 251 to 1,000 st: 0 to +1.4, 1,001 st and above: 0 to +1.8 | ||||||
Magnetic holding force (N) | 19.6 | 53.9 | 137 | 231 | 363 | 588 | 922 |
Bore size (mm) | Standard stroke (mm) | Maximum manufacturable stroke (mm) |
---|---|---|
6 | 50, 100, 150, 200 | 300 |
10 | 50, 100, 150, 200, 250, 300 | 500 |
15 | 50, 100, 150, 200, 250, 300, 350, 400, 450, 500 | 750 |
20 | 100, 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800 | 1,000 |
25 | 1,500 | |
32 | ||
40 | 100, 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1,000 | 1,500 |
(Unit: kg)
Bore size (mm) | 6 | 10 | 15 | 20 | 25 | 32 | 40 | |
---|---|---|---|---|---|---|---|---|
CY1S□ | Basic weight | 0.231 | 0.428 | 0.743 | 1.317 | 1.641 | 2.870 | 4.508 |
Additional weight for 50 strokes | 0.053 | 0.082 | 0.111 | 0.184 | 0.186 | 0.284 | 0.430 | |
CY1SG□ | Basic weight | 0.236 | 0.435 | 0.743 | 1.331 | 1.662 | 2.903 | 4.534 |
Additional weight for 50 strokes | 0.050 | 0.079 | 0.108 | 0.176 | 0.178 | 0.273 | 0.411 |
Calculation method/example: CY1SG25-500
Basic weight (When the stroke is zero): 1.662 kg/50 stroke extra mass: 0.178 kg
Cylinder Stroke: 500st
1.662 + 0.178×500 ÷ 50 = 3.442 kg
Applicable cylinder | CY1S□6 | CY1S□10 | CY1S□15 | CY1S□20 | CY1S□25 | CY1S□32 | CY1S□40 |
---|---|---|---|---|---|---|---|
Shock absorber model | RJ0604 | RJ0806H | RJ0806L | RJ1007L | RJ1412L | RJ2015H | RJ2015L |
Maximum energy absorption (J) | 0.5 | 1 | 3 | 10 | 30 | ||
Stroke absorption (mm) | 4 | 6 | 7 | 12 | 15 | ||
Collision speed (m/s) | 0.05 to 1 | 0.05 to 2 | 0.05 to 1 | 0.05 to 1 | 0.05 to 1 | 0.05 to 2 | 0.05 to 1 |
Maximum operating frequency (cycle/min) | 80 | 80 | 70 | 45 | 25 | ||
Max. allowable thrust (N) | 150 | 245 | 422 | 814 | 1961 | ||
Ambient temperature (°C) | -10°C to +60°C (no freezing) |
* Note) the maximum absorbed energy and the maximum frequency of use are the values at room temperature (about 20 to 25°C).
CY1S / bilateral piping type
CY1SG / Centralized piping type
Number | Name | Material | Notes |
---|---|---|---|
1 | Magnet A | — | — |
2 | Piston-side yoke | Rolled steel | — |
3 | Piston | Aluminum alloy | — |
* 4 | Piston seal | NBR | — |
* 5 | Wear ring A | Special resin | — |
* 6 | Lube-retainer A | Special resin | Excludes ⌀6 (6 mm diameter) and ⌀10 (10 mm diameter) |
7 | Shaft | Stainless steel | — |
8 | Piston nut | Carbon steel | Excludes ⌀6 (diameter 6 mm) to ⌀15 (diameter 15 mm) |
9 | Slide block | Aluminum alloy | — |
10 | Bushing | Bearing alloy | — |
11 | Parallel pin | Carbon steel | — |
12 | Slider spacer | Rolled steel | — |
* 13 | Slider gasket | NBR | — |
14 | Retaining ring | Carbon tool steel | — |
15 | Magnet for switch | — | — |
16 | External slider tube | Aluminum alloy | — |
17 | Magnet B | — | — |
18 | External slider side yoke | Rolled steel | — |
* 19 | Wear ring B | Special resin | — |
* 20 | Lube-retainer B | Special resin | ⌀6 (diameter 6 mm) is excluded |
21 | Spacer | Rolled steel | ⌀6 (diameter 6 mm) is excluded |
22 | Plate A | Aluminum alloy | — |
23a | Plate C | Aluminum alloy | For bilateral piping |
23b | Plate B | Aluminum alloy | For centralized piping |
* 24 | Cylinder tube gasket | NBR | — |
25 | Bumper bolt | Chrome molybdenum steel | — |
26 | Bumper | Urethane rubber | — |
27 | Cylinder tube | Stainless steel | — |
28 | Guide shaft B | Carbon steel | Hard chrome plated |
29a | Guide shaft C | Carbon steel | Hard chrome plated |
29b | Guide shaft A | Carbon steel | Hard chrome plated |
30 | Switch rail | Aluminum alloy | — |
31 | Hex socket head set screw | Chrome molybdenum steel | — |
32 | Hex socket head cap screw | Chrome molybdenum steel | — |
33 | Hex nut | Chrome molybdenum steel | — |
34 | Hex nut | Chrome molybdenum steel | — |
35 | Square nut | Chrome molybdenum steel | — |
36 | Cross-head machine screw with SW | Chrome molybdenum steel | — |
37 | Switch spacer | Special resin | — |
38 | Port plug | Chrome molybdenum steel | ⌀6 (diameter 6 mm), bilateral piping only |
* 39 | Guide shaft gasket | NBR | For centralized piping |
40 | Steel ball | Bearing steel | For centralized piping |
41 | Adjustment bolt | Chrome molybdenum steel | — |
42 | Auto switch | — | — |
43 | Shock absorber | — | — |
44 | Liner | Aluminum alloy | — |
Bore size (mm) | Seal kit | |
---|---|---|
Part No. | Contents | |
6 | CY1S6-Z-PS | Above number 4, 5, 13, 19, 24, 39 |
10 | CY1S10-Z-PS | Above number 4, 13, 19, 20, 24, 39 |
15 | CY1S15-Z-PS | Above number 4, 5, 6, 13, 19, 20, 24, 39 |
20 | CY1S20-Z-PS | |
25 | CY1S25-Z-PS | |
32 | CY1S32-Z-PS | |
40 | CY1S40-Z-PS |
Part Number
|
---|
CY1S6-200Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Piping Format | Port Screw Type | Adjuster Option | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
366.42 € | 1 | 7 Days | 200 | - | 1.8 | 40 | 6 | 46 | 27 | - | Dual-side piping | M screw | Dual-end damper bolts (resin tip) | None | - | - | - | - | - | - | None |
Loading...
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Rodless Cylinder Joint Type | Magnetic |
---|---|---|---|---|---|
Usage Environment | General Purpose | Table Surface Treatment | NA | Guide | Guide Type of Slide Bearing |
This page is Magnetically Coupled Rodless Cylinder, Slide Bearing, CY1S-Z Series, part number CY1S6-200Z.
You can find the detail information about specifications and dimensions on part number CY1S6-200Z.
Configure
Basic Attributes
Maximum load weight (when horizontally mounted)(kg)
Operating Pressure(MPa)
Lead Wire Length(m)
Number of Switches
Custom-made Specifications
End Block
Model
Stroke Adjustment Unit Symbol
Type
Stroke(mm)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Table Size Width W(mm)
Table Size Height H(mm)
Piping Format
Port Screw Type
Adjuster Option
Auto Switch
Custom-made
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CY1S10-100Z |
CY1S10-115Z |
CY1S10-120BZ |
CY1S6-20Z |
CY1S6-210BSZ |
CY1S6-210BZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Piping Format | Port Screw Type | Adjuster Option | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
370.48 € | 1 | 4 Days | 100 | - | 3 | 45 | 10 | 58 | 34 | - | Dual-side piping | M screw | Dual-end damper bolts (resin tip) | None | - | - | - | - | - | - | None | ||
378.60 € | 1 | 7 Days | 115 | - | 3 | 45 | 10 | 58 | 34 | - | Dual-side piping | M screw | Dual-end damper bolts (resin tip) | None | - | - | - | - | - | - | None | ||
476.34 € | 1 | 7 Days | 120 | - | 3 | 45 | 10 | 58 | 34 | - | Dual-side piping | M screw | Shock absorber / adjusting bolt (metal tip) | None | - | - | - | - | - | - | None | ||
345.00 € | 1 | 7 Days | 20 | - | 1.8 | 40 | 6 | 46 | 27 | - | Dual-side piping | M screw | Dual-end damper bolts (resin tip) | None | - | - | - | - | - | - | None | ||
423.47 € | 1 | 7 Days | 210 | - | 1.8 | 40 | 6 | 46 | 27 | - | Dual-side piping | M screw | Shock absorber / adjusting bolt (metal tip) + damper bolt (resin tip) | None | - | - | - | - | - | - | None | ||
472.35 € | 1 | 7 Days | 210 | - | 1.8 | 40 | 6 | 46 | 27 | - | Dual-side piping | M screw | Shock absorber / adjusting bolt (metal tip) | None | - | - | - | - | - | - | None |