Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CY1L10H-50
Part Number
|
---|
CY1L10H-50 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Type | Port Screw Type | Adjuster Option | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
480.39 € | 1 | 7 Days | 50 | 1~4.9 | 3 | 68 | 10 | 77 | 33 ~ 34 | - | Magnetic retention force H type | M screw | Adjusting bolt included | None | - | - | - | 0.18 to 0.7 | None |
Loading...
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Rodless Cylinder Joint Type | Magnetic |
---|---|---|---|---|---|
Usage Environment | General Purpose | Table Surface Treatment | Anodized | Guide | Ball bushing bearing |
Auto Switch | Yes | Lead Wire Length(m) | Magnet built-in |
This page is CY1L, Magnetically Coupled Rodless Cylinder, Ball Bushing, part number CY1L10H-50.
You can find the detail information about specifications and dimensions on part number CY1L10H-50.
Configure
Basic Attributes
Table Size Height H(mm)
Operating Pressure(MPa)
Custom-made Specifications
End Block
Model
Type
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Table Size Width W(mm)
Type
Port Screw Type
Adjuster Option
Number of Switches
Stroke Adjustment Unit Symbol
Custom-made
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CY1L10H-100B-A73 |
CY1L10H-100B-A73HL |
CY1L10H-100BS |
CY1L10H-500 |
CY1L10H-500B |
CY1L10H-500BS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Type | Port Screw Type | Adjuster Option | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
633.50 € | 1 | 9 Days | 100 | 1~4.9 | 3 | 68 | 10 | 77 | 33 ~ 34 | - | Magnetic retention force H type | M screw | Shock absorbers included (2 pcs.) | A73 | 0.5 | - | 2 | 0.18 to 0.7 | None | ||
638.68 € | 1 | 9 Days | 100 | 1~4.9 | 3 | 68 | 10 | 77 | 33 ~ 34 | - | Magnetic retention force H type | M screw | Shock absorbers included (2 pcs.) | A73H | 3 | - | 2 | 0.18 to 0.7 | None | ||
543.50 € | 1 | 9 Days | 100 | 1~4.9 | 3 | 68 | 10 | 77 | 33 ~ 34 | - | Magnetic retention force H type | M screw | With shock absorber (with plate A) | None | - | - | - | 0.18 to 0.7 | None | ||
608.53 € | 1 | 9 Days | 500 | 1~4.9 | 3 | 68 | 10 | 77 | 33 ~ 34 | - | Magnetic retention force H type | M screw | Adjusting bolt included | None | - | - | - | 0.18 to 0.7 | None | ||
706.27 € | 1 | 9 Days | 500 | 1~4.9 | 3 | 68 | 10 | 77 | 33 ~ 34 | - | Magnetic retention force H type | M screw | Shock absorbers included (2 pcs.) | None | - | - | - | 0.18 to 0.7 | None | ||
657.40 € | 1 | 9 Days | 500 | 1~4.9 | 3 | 68 | 10 | 77 | 33 ~ 34 | - | Magnetic retention force H type | M screw | With shock absorber (with plate A) | None | - | - | - | 0.18 to 0.7 | None |