Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CY1H20-100
Part Number
|
---|
CY1H20-100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Port Screw Type | Adjuster Option | Number of Switches | Custom-made Specifications | Model | Stroke Adjustment Unit Symbol | Custom-made | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
911.77 € | 1 | 26 Days | 100 | 10~19 | 16 | 108 | 20 | [Rolling Guide] Linear guide 1 axis | 75.5 | 54 | - | Rc | Adjusting bolt included | None | - | - | 0.2 to 0.7 | None |
Loading...
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Rodless Cylinder Joint Type | Magnetic |
---|---|---|---|---|---|
Usage Environment | General Purpose | Table Surface Treatment | Anodized | Piping Format | Centralized piping type |
Lead Wire Length(m) | Magnet built-in |
This page is CY1H, Magnetically Coupled Rodless Cylinder, High Precision Guide, part number CY1H20-100.
You can find the detail information about specifications and dimensions on part number CY1H20-100.
Configure
Basic Attributes
Guide
Operating Pressure(MPa)
Custom-made Specifications
Model
Type
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Table Size Width W(mm)
Table Size Height H(mm)
Port Screw Type
Adjuster Option
Number of Switches
Stroke Adjustment Unit Symbol
Custom-made
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CY1H10-200 |
CY1H10-200B |
CY1H10-200BS |
CY1H20-100-Z73 |
CY1H20-100B |
CY1H20-150B-XB10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Port Screw Type | Adjuster Option | Number of Switches | Custom-made Specifications | Model | Stroke Adjustment Unit Symbol | Custom-made |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
749.02 € | 1 | 26 Days | 200 | 1~4.9 | 4 | 46 | 10 | [Rolling Guide] Linear guide 1 axis | 54 | 39.5 | - | M screw | Adjusting bolt included | None | - | - | 0.2 to 0.7 | None | ||
846.76 € | 1 | 26 Days | 200 | 1~4.9 | 4 | 46 | 10 | [Rolling Guide] Linear guide 1 axis | 54 | 39.5 | - | M screw | With shock absorber (2 pcs.) | None | - | - | 0.2 to 0.7 | None | ||
797.89 € | 1 | 26 Days | 200 | 1~4.9 | 4 | 46 | 10 | [Rolling Guide] Linear guide 1 axis | 54 | 39.5 | - | M screw | With shock absorber (1 on port side) | None | - | - | 0.2 to 0.7 | None | ||
952.90 € | 1 | 26 Days | 100 | 10~19 | 16 | 108 | 20 | [Rolling Guide] Linear guide 1 axis | 75.5 | 54 | - | Rc | Adjusting bolt included | Z73 | 0.5 | 2 | 0.2 to 0.7 | None | ||
1,009.52 € | 1 | 26 Days | 100 | 10~19 | 16 | 108 | 20 | [Rolling Guide] Linear guide 1 axis | 75.5 | 54 | - | Rc | With shock absorber (2 pcs.) | None | - | - | 0.2 to 0.7 | None | ||
1,082.82 € | 1 | 26 Days | 150 | 10~19 | 16 | 108 | 20 | [Rolling Guide] Linear guide 1 axis | 75.5 | 54 | - | Rc | With shock absorber (2 pcs.) | None | - | - | 0.2 to 0.7 | Intermediate stroke (using dedicated body) |