CY1H, Magnetically Coupled Rodless Cylinder, High Precision Guide (Part Numbers - CAD Download)

CY1H, Magnetically Coupled Rodless Cylinder, High Precision Guide
A CY1H Series magnetically coupled rodless cylinder with linear guide manufactured by SMC.
[Features]
· A space-saving type cylinder with a magnetically coupled design that allows use in wide range of applications.

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.
  • CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CY1H15-370-XB10

Part Number
CY1H15-370-XB10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Guide Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Port Screw Type Adjuster Option Number of Switches Custom-made Specifications Model Stroke Adjustment Unit Symbol Custom-made

1,029.85 €

1 26 Days 3705~9.2910615[Rolling Guide] Linear guide 1 axis71.546-M screwAdjusting bolt includedNone--0.2 to 0.7Intermediate stroke (using dedicated body)

Loading...

  1. 1

Basic information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Usage Environment General Purpose Table Surface Treatment Anodized Piping Format Centralized piping type
Lead Wire Length(m) Magnet built-in

This page is CY1H, Magnetically Coupled Rodless Cylinder, High Precision Guide, part number CY1H15-370-XB10.
You can find the detail information about specifications and dimensions on part number CY1H15-370-XB10.

Variation of this product

Part Number
CY1H10-200
CY1H10-200B
CY1H10-200BS
CY1H15-400
CY1H15-400B
CY1H15-400B-Y7PL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Guide Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Port Screw Type Adjuster Option Number of Switches Custom-made Specifications Model Stroke Adjustment Unit Symbol Custom-made

749.02 €

1 26 Days 2001~4.944610[Rolling Guide] Linear guide 1 axis5439.5-M screwAdjusting bolt includedNone--0.2 to 0.7None

846.76 €

1 26 Days 2001~4.944610[Rolling Guide] Linear guide 1 axis5439.5-M screwWith shock absorber (2 pcs.)None--0.2 to 0.7None

797.89 €

1 26 Days 2001~4.944610[Rolling Guide] Linear guide 1 axis5439.5-M screwWith shock absorber (1 on port side)None--0.2 to 0.7None

1,029.85 €

1 26 Days 4005~9.2910615[Rolling Guide] Linear guide 1 axis71.546-M screwAdjusting bolt includedNone--0.2 to 0.7None

1,127.60 €

1 26 Days 4005~9.2910615[Rolling Guide] Linear guide 1 axis71.546-M screwWith shock absorber (2 pcs.)None--0.2 to 0.7None

1,212.31 €

1 26 Days 4005~9.2910615[Rolling Guide] Linear guide 1 axis71.546-M screwWith shock absorber (2 pcs.)Y7P320.2 to 0.7None

Tech Support