REAR, Sine Rodless Cylinder, Direct Mount (Part Numbers - CAD Download)

REAR, Sine Rodless Cylinder, Direct Mount
A REAR Series direct mount type sine rodless cylinder, capable of stopping rotation within an allowable range.
[Features]
· Select a maximum speed of 300 mm/s or 600 mm/s.
· The cylinder can be mounted directly.
· Auto switches can be mounted without protruding from the cylinder.
· Compact external appearance.
· The body mounting surface can be the top surface or one side surface.
[Applications]
· Use for extremely tight spaces.

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.
  • CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

REAR32-400

Part Number
REAR32-400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Operating Speed
(mm/s)
Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Port Screw Type Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made

1,370.55 €

1 26 Days 4001~4.91.57632-53.555-RcYesMagnet built-inNone---0.18 to 0.7None

Loading...

  1. 1

Basic information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Usage Environment General Purpose Table Surface Treatment Hard Anodized Aluminum Guide Direct Mount

This page is REAR, Sine Rodless Cylinder, Direct Mount, part number REAR32-400.
You can find the detail information about specifications and dimensions on part number REAR32-400.

Variation of this product

Part Number
REAR10-150-M9PL
REAR10-150N
REAR10-151
REAR32-400-Z76
REAR32-420-Z76L
REAR32-450
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Operating Speed
(mm/s)
Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Port Screw Type Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made

394.00 €

1 26 Days 1500.05~0.80.43810-25.526-M screwYesMagnet built-inM9P3-20.18 to 0.7None

296.00 €

1 4 Days 1500.05~0.80.43810-25.526-M screwNoneMagnet built-inNone---0.18 to 0.7None

327.32 €

1 26 Days 1510.05~0.80.43810-25.526-M screwYesMagnet built-inNone---0.18 to 0.7None

1,411.68 €

1 26 Days 4001~4.91.57632-53.555-RcYesMagnet built-inZ760.5-20.18 to 0.7None

1,430.71 €

1 26 Days 4201~4.91.57632-53.555-RcYesMagnet built-inZ763-20.18 to 0.7None

1,384.42 €

1 26 Days 4501~4.91.57632-53.555-RcYesMagnet built-inNone---0.18 to 0.7None

Tech Support