Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
REBR25-430
Part Number
|
---|
REBR25-430 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Stroke (mm) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Operating Speed (mm/s) | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Port Screw Type | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,222.95 € | 1 | 26 Days | - | 430 | 1.2 | 70 | 25 | - | 42.5 | 44 | - | Rc | Yes | Magnet built-in | None | - | - | - | 0.18 to 0.7 | None |
Loading...
Table Material | Aluminum Alloy | Maximum load weight (when horizontally mounted)(kg) | 1~4.9 | Rodless Cylinder Joint Type | Magnetic |
---|---|---|---|---|---|
Usage Environment | General Purpose | Table Surface Treatment | Hard Anodized Aluminum | Guide | Direct Mount |
This page is Sine Rodless Cylinder, Direct Mount Type, REBR Series, part number REBR25-430.
You can find the detail information about specifications and dimensions on part number REBR25-430.
Configure
Basic Attributes
Type
Operating Pressure(MPa)
Custom-made Specifications
End Block
Model
Type
Stroke(mm)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Table Size Width W(mm)
Table Size Height H(mm)
Port Screw Type
Auto Switch
Lead Wire Length(m)
Number of Switches
Stroke Adjustment Unit Symbol
Custom-made
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
REBR15-150N |
REBR15-200 |
REBR15-250 |
REBR25-450 |
REBR25-460 |
REBR25-500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Stroke (mm) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Operating Speed (mm/s) | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Port Screw Type | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
648.74 € | 1 | 26 Days | - | 150 | 1 | 53 | 15 | - | 31.5 | 32 | - | M screw | None | Magnet built-in | None | - | - | - | 0.18 to 0.7 | None | ||
682.39 € | 1 | 26 Days | - | 200 | 1 | 53 | 15 | - | 31.5 | 32 | - | M screw | Yes | Magnet built-in | None | - | - | - | 0.18 to 0.7 | None | ||
689.32 € | 1 | 26 Days | - | 250 | 1 | 53 | 15 | - | 31.5 | 32 | - | M screw | Yes | Magnet built-in | None | - | - | - | 0.18 to 0.7 | None | ||
1,224.31 € | 1 | 26 Days | - | 450 | 1.2 | 70 | 25 | - | 42.5 | 44 | - | Rc | Yes | Magnet built-in | None | - | - | - | 0.18 to 0.7 | None | ||
1,234.73 € | 1 | 26 Days | - | 460 | 1.2 | 70 | 25 | - | 42.5 | 44 | - | Rc | Yes | Magnet built-in | None | - | - | - | 0.18 to 0.7 | None | ||
1,234.73 € | 1 | 26 Days | - | 500 | 1.2 | 70 | 25 | - | 42.5 | 44 | - | Rc | Yes | Magnet built-in | None | - | - | - | 0.18 to 0.7 | None |