AC10A-40A-A (FRL), Modular Type, Filter Regulator + Lubricator (Part Numbers - CAD Download)

AC10A-40A-A (FRL), Modular Type, Filter Regulator + Lubricator
Air Combination Filter Regulator + Lubricator with a bowl that is completely covered by transparent bowl guard.
[Features]
· The inside can be seen from all angles (360°).
· The bowl is protected from the external environment, ensuring high levels of safety.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AC40A-F04G-8-A
AC40A-F04G-A
AC40A-F04M-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Diameter Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Check Valve Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Lubricator Oil Discharge Outlet Pressure Unit

159.37 €

1 26 Days G1/2-AvailableRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)40NoneNoneNone0.05 to 0.7 MPaWith drain cockWithout drain cockUnit used on nameplate and pressure gauge: MPa

122.65 €

1 4 Days G1/2[Resin] Polycarbonate CaseAvailableRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)40NoneNoneNone0.05 to 0.7 MPaWith drain cockWithout drain cockUnit used on nameplate and pressure gauge: MPa

125.85 €

1 26 Days G1/2[Resin] Polycarbonate CaseAvailableRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone)40NoneNoneNone0.05 to 0.7 MPaWith drain cockWithout drain cockUnit used on nameplate and pressure gauge: MPa

Loading...

  1. 1

Basic information

Regulator Unit Combination Filter Regulator + Lubricator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Working Pressure(MPa) 1

Tech Support