• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

B.193 - Knurled grip knobs -Duroplast (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2523

Part Number
2523
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
Material D
(φ)
L
(mm)
D1 d1 d3 Diameter H h High performing lines l2 Type of assembly Sub execution Material 2 External diameter Description Weight

2.55 €

1 Available Same day

Stock

M840[Phenol] Duroplast3118-24-30---6Threaded screwB.193-p--B.193/30 p-M8x40-

Loading...

  1. 1

This page is B.193 - Knurled grip knobs -Duroplast, part number 2523.
You can find the detail information about specifications and dimensions on part number 2523.

Variation of this product

Part Number
102115
102116
102117
2601
2611
2612
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d l
(mm)
Material D
(φ)
L
(mm)
D1 d1 d3 Diameter H h High performing lines l2 Type of assembly Sub execution Material 2 External diameter Description Weight

5.35 €

1 Available Same day

Stock

M36[Phenol] Duroplast1511-11-15--Inox2Threaded screwB.193-SST-p--B.193/15-SST-p-M3x6-

5.46 €

1 Available Same day

Stock

M310[Phenol] Duroplast1511-11-15--Inox2Threaded screwB.193-SST-p--B.193/15-SST-p-M3x10-

5.57 €

1 Available Same day

Stock

M316[Phenol] Duroplast1511-11-15--Inox2Threaded screwB.193-SST-p--B.193/15-SST-p-M3x16-

3.83 €

1 Available Same day

Stock

M8-[Phenol] Duroplast3623-27-35-10-8Blind holeB.193-B--B.193/35 B-M8-

4.82 €

1 Available Same day

Stock

M10-[Phenol] Duroplast3622.5-271435-15-8Pass-through holeB.193-FP--B.193/35 FP-M10-

5.08 €

1 Available Same day

Stock

M12-[Phenol] Duroplast3622.5-271435-15-8Pass-through holeB.193-FP--B.193/35 FP-M12-

Tech Support