Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
102521
Part Number
|
---|
102521 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | D1 | d1 | d3 | Diameter | H | h | High performing lines | l2 | Type of assembly | Sub execution | Material 2 | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.29 € | 1 | Available |
Same day
Stock | M8 | 16 | Stainless steel | 31 | 18 | - | 24 | - | 30 | - | - | Inox | 6 | Threaded screw | B.193-SST-p | - | - | B.193/30-SST-p-M8x16 | - |
Loading...
This page is B.193 - Knurled grip knobs -Duroplast, part number 102521.
You can find the detail information about specifications and dimensions on part number 102521.
Configure
Stock
Basic Attributes
D1
d3
H
h
Material 2
External diameter
Type
d
l(mm)
Material
D(φ)
L(mm)
d1
Diameter
High performing lines
l2
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
102115 |
102116 |
102117 |
102522 |
102523 |
2101 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | Material | D (φ) | L (mm) | D1 | d1 | d3 | Diameter | H | h | High performing lines | l2 | Type of assembly | Sub execution | Material 2 | External diameter | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.35 € | 1 | Available |
Same day
Stock | M3 | 6 | [Phenol] Duroplast | 15 | 11 | - | 11 | - | 15 | - | - | Inox | 2 | Threaded screw | B.193-SST-p | - | - | B.193/15-SST-p-M3x6 | - | |
5.46 € | 1 | Available |
Same day
Stock | M3 | 10 | [Phenol] Duroplast | 15 | 11 | - | 11 | - | 15 | - | - | Inox | 2 | Threaded screw | B.193-SST-p | - | - | B.193/15-SST-p-M3x10 | - | |
5.57 € | 1 | Available |
Same day
Stock | M3 | 16 | [Phenol] Duroplast | 15 | 11 | - | 11 | - | 15 | - | - | Inox | 2 | Threaded screw | B.193-SST-p | - | - | B.193/15-SST-p-M3x16 | - | |
7.04 € | 1 | Available |
Same day
Stock | M8 | 25 | Stainless steel | 31 | 18 | - | 24 | - | 30 | - | - | Inox | 6 | Threaded screw | B.193-SST-p | - | - | B.193/30-SST-p-M8x25 | - | |
7.61 € | 1 | Available |
Same day
Stock | M8 | 40 | [Phenol] Duroplast | 31 | 18 | - | 24 | - | 30 | - | - | Inox | 6 | Threaded screw | B.193-SST-p | - | - | B.193/30-SST-p-M8x40 | - | |
1.65 € | 1 | Available |
Same day
Stock | M3 | - | [Phenol] Duroplast | 15 | 11 | - | 11 | - | 15 | - | 6 | - | 2 | Blind hole | B.193-B | - | - | B.193/15 B-M3 | - |