Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2811
Part Number
|
---|
2811 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | D1 | d1 | d3 | Diameter | H | h | High performing lines | l2 | Type of assembly | Sub execution | Material 2 | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.73 € | 1 | Available |
Same day
Stock | M12 | - | [Phenol] Duroplast | 50 | 32 | - | 36 | 21 | 50 | - | 21 | - | 12 | Pass-through hole | B.193-FP | - | - | B.193/50 FP-M12 | - |
Loading...
This page is B.193 - Knurled grip knobs -Duroplast, part number 2811.
You can find the detail information about specifications and dimensions on part number 2811.
Configure
Stock
Basic Attributes
l(mm)
Material
D1
H
High performing lines
Material 2
External diameter
Type
d
D(φ)
L(mm)
d1
d3
Diameter
h
l2
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
102102 |
102103 |
102115 |
102116 |
102117 |
2821 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | Material | D (φ) | L (mm) | D1 | d1 | d3 | Diameter | H | h | High performing lines | l2 | Type of assembly | Sub execution | Material 2 | External diameter | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.10 € | 25 | Available | 4 Days | M4 | - | [Phenol] Duroplast | 15 | 11 | 11 | - | - | - | 6 | - | Inox | 2 | AG Blind hole | B.193-SST | Stainless steel | 15 | B.193/15 SST-M4 | 4 | |
3.10 € | 25 | Available | 4 Days | M5 | - | Stainless steel | 15 | 11 | - | 11 | - | 15 | - | 6 | Inox | 2 | Blind hole | B.193-SST | - | - | B.193/15-SST-M5 | - | |
5.35 € | 1 | Available |
Same day
Stock | M3 | 6 | [Phenol] Duroplast | 15 | 11 | - | 11 | - | 15 | - | - | Inox | 2 | Threaded screw | B.193-SST-p | - | - | B.193/15-SST-p-M3x6 | - | |
5.46 € | 1 | Available |
Same day
Stock | M3 | 10 | [Phenol] Duroplast | 15 | 11 | - | 11 | - | 15 | - | - | Inox | 2 | Threaded screw | B.193-SST-p | - | - | B.193/15-SST-p-M3x10 | - | |
5.57 € | 1 | Available |
Same day
Stock | M3 | 16 | [Phenol] Duroplast | 15 | 11 | - | 11 | - | 15 | - | - | Inox | 2 | Threaded screw | B.193-SST-p | - | - | B.193/15-SST-p-M3x16 | - | |
5.68 € | 1 | Available |
Same day
Stock | M10 | 40 | [Phenol] Duroplast | 50 | 32 | - | 36 | - | 50 | - | - | - | 12 | Threaded screw | B.193-p | - | - | B.193/50 p-M10x40 | - |