Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
102222
Part Number
|
---|
102222 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | D1 | d1 | d3 | Diameter | H | h | High performing lines | l2 | Type of assembly | Sub execution | Material 2 | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.09 € | 1 | Available |
Same day
Stock | M5 | 16 | [Phenol] Duroplast | 18 | 12 | - | 13 | - | 20 | - | - | Inox | 3 | Threaded screw | B.193-SST-p | - | - | B.193/18-SST-p-M5x16 | - |
Loading...
This page is B.193 - Knurled grip knobs -Duroplast, part number 102222.
You can find the detail information about specifications and dimensions on part number 102222.
Configure
Stock
Basic Attributes
Material
D1
d3
H
h
Material 2
External diameter
Type
d
l(mm)
D(φ)
L(mm)
d1
Diameter
High performing lines
l2
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
102115 |
102116 |
102117 |
102224 |
102301 |
102321 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | Material | D (φ) | L (mm) | D1 | d1 | d3 | Diameter | H | h | High performing lines | l2 | Type of assembly | Sub execution | Material 2 | External diameter | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.35 € | 1 | Available |
Same day
Stock | M3 | 6 | [Phenol] Duroplast | 15 | 11 | - | 11 | - | 15 | - | - | Inox | 2 | Threaded screw | B.193-SST-p | - | - | B.193/15-SST-p-M3x6 | - | |
5.46 € | 1 | Available |
Same day
Stock | M3 | 10 | [Phenol] Duroplast | 15 | 11 | - | 11 | - | 15 | - | - | Inox | 2 | Threaded screw | B.193-SST-p | - | - | B.193/15-SST-p-M3x10 | - | |
5.57 € | 1 | Available |
Same day
Stock | M3 | 16 | [Phenol] Duroplast | 15 | 11 | - | 11 | - | 15 | - | - | Inox | 2 | Threaded screw | B.193-SST-p | - | - | B.193/15-SST-p-M3x16 | - | |
3.96 € | 1 | Available |
Same day
Stock | M5 | 25 | Stainless steel | 18 | 12 | - | 13 | - | 20 | - | - | Inox | 3 | Threaded screw | B.193-SST-p | - | - | B.193/18-SST-p-M5x25 | - | |
3.92 € | 25 | Available | 4 Days | M6 | - | [Phenol] Duroplast | 22 | 14 | - | 15 | - | 20 | - | 6 | Inox | 4 | Blind hole | B.193-SST | - | - | B.193/20-SST-M6 | - | |
4.40 € | 1 | Available |
Same day
Stock | M6 | 10 | [Phenol] Duroplast | 22 | 14 | - | 15 | - | 20 | - | - | Inox | 4 | Threaded screw | B.193-SST-p | - | - | B.193/20-SST-p-M6x10 | - |